Quick Exhaust Valves (Part Numbers)

Quick Exhaust Valves
[Specifications]
・Body Material: Aluminium alloy, Zinc alloy
・Seals material: Polyurethane, Nitrile rubber
・Port Size: G1/8-G1/2
・Medium: Compressed Air

[Features]
・Enables air to be exhausted quickly from air reservoirs and cylinders
・Allows higher cylinder speeds to be achieved
・Simple, compact design and construction
・Very reliable in operation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S/511
S/513
S/514
T70C1800
T70C2800
T70C3800
T70C4800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Range Operating Pressure Range
(psi)
Body Operating Temperature Range
(Fahrenheit)
Elastomers Fluid Temperature Range
(°C)
Port Size

104.80 €

1 5 Days 0.7 - 10S/51-Aluminium alloy---G1/2

77.76 €

1 5 Days 0.7 - 7S/51-Aluminium alloy---G1/4

129.56 €

1 5 Days 0.7 - 7S/51-Aluminium alloy---G1/2

27.58 €

1 5 Days 0.5 - 10T707 - 145Zinc alloy-4 - 176Nitrile rubber-20 - 80G1/8

29.96 €

1 5 Days 0.5 - 10T707 - 145Zinc alloy-4 - 176Nitrile rubber-20 - 80G1/4

40.78 €

1 5 Days 0.5 - 10T707 - 145Aluminium alloy-4 - 176Nitrile rubber-20 - 80G3/8

52.45 €

1 5 Days 0.5 - 10T707 - 145Aluminium alloy-4 - 176Nitrile rubber-20 - 80G1/2

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20 - 80 Thread Type BSPP

Tech Support