Safety Valves

Safety Valves
[Specifications]
・Body Material: Brass
・Port Size: G1/4 - G3/4
・Medium: Compressed Air

[Features]
・Component-tested in accordance with AD Code of Practice A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4440101000000000
4440103000000000
4440105000000000
4440106000000000
4440107000000000
4440108000000000
4440110000000000
4440202000000000
4440211000000000
4440215000000000
4440302000000000
4440304000000000
4440305000000000
4440306000000000
4440307000000000
4440308000000000
4440310000000000
4440311000000000
4440315000000000
4440316000000000
4440326000000000
4440328000000000
4440405000000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Port Size

78.78 €

1 5 Days G1/4

78.78 €

1 5 Days G1/4

95.27 €

1 5 Days G1/4

78.78 €

1 5 Days G1/4

78.78 €

1 5 Days G1/4

95.27 €

1 5 Days G1/4

78.78 €

1 5 Days G1/4

98.43 €

1 5 Days G3/8

98.43 €

1 5 Days G3/8

98.43 €

1 5 Days G3/8

104.45 €

1 5 Days G1/2

83.37 €

1 5 Days G1/2

104.45 €

1 5 Days G1/2

88.35 €

1 5 Days G1/2

83.37 €

1 5 Days G1/2

82.53 €

1 5 Days G1/2

83.37 €

1 5 Days G1/2

104.45 €

1 5 Days G1/2

83.37 €

1 5 Days G1/2

86.07 €

1 5 Days G1/2

86.07 €

1 5 Days G1/2

108.53 €

1 5 Days G1/2

146.40 €

1 5 Days G3/4

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 1 - 40 Range 4440000 Operating Temperature Range(°C) -10 - 180
Body Brass Fluid Temperature Range(°C) -10 - 180

Tech Support