Shrouded Banjo (Out) - Taper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C0TB00418
C0TB00428
C0TB00618
C0TB00628
C0TB00638
C0TB00818
C0TB00828
C0TB00838
C0TB00848
C0TB01028
C0TB01038
C0TB01048
C0TB01228
C0TB01238
C0TB01248
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

6.87 €

5 5 Days 4R1/8

7.57 €

10 5 Days 4R1/4

8.08 €

5 5 Days 6R1/8

8.32 €

10 5 Days 6R1/4

11.83 €

5 5 Days 6R3/8

8.08 €

10 5 Days 8R1/8

8.32 €

5 5 Days 8R1/4

13.15 €

5 5 Days 8R3/8

15.33 €

5 5 Days 8R1/2

9.88 €

1 5 Days 10R1/4

13.38 €

5 5 Days 10R3/8

14.32 €

5 5 Days 10R1/2

11.05 €

1 5 Days 12R1/4

15.80 €

5 5 Days 12R3/8

16.57 €

5 5 Days 12R1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

Tech Support