Stem Side Tee (Unequal)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C00640604
C00640806
C00641008
C00641210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)

3.25 €

10 5 Days 4

3.55 €

5 5 Days 6

3.95 €

5 5 Days 8

5.17 €

5 5 Days 10

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

Tech Support