Configure

Flow Control Valves

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Operating Pressure Range

(Bar)

Range

Operating Pressure Range

(psi)

Seat Seal

Flow

(l/min)

Thread Type

Operating Temperature Range

(Fahrenheit)

Function

Port Size

Minimum order quantity
1 - 10
T1000
15 - 145
-
0.37
-
0 - 175
-
G1/8
1 pieces
1 - 10
T1000
15 - 145
-
0.69
-
0 - 175
-
G1/4
1 pieces
1 - 10
T1000
15 - 145
-
1.64
-
0 - 175
-
G3/8
1 pieces
1 - 10
T1000
15 - 145
-
2
-
0 - 175
-
G1/2
1 pieces
0.3 - 10
T1000
5 - 145
-
0.07
Metric
0 - 175
-
M5
1 pieces
0 - 10
T1100
-
Nitrile rubber
-
-
-
Bi-directional
G1/8
1 pieces
0 - 10
T1100
-
Nitrile rubber
-
-
-
Bi-directional
G1/4
1 pieces
0 - 10
T1100
-
Nitrile rubber
-
-
-
Bi-directional
G1/2
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
27.17 €
( 32.33 € )
5 working days
30.93 €
( 36.81 € )
5 working days
51.37 €
( 61.13 € )
5 working days
63.72 €
( 75.83 € )
5 working days
31.23 €
( 37.16 € )
5 working days
36.87 €
( 43.88 € )
5 working days
36.97 €
( 43.99 € )
5 working days
118.03 €
( 140.46 € )
5 working days

More Information

Basic information

[Specifications]
・Body Materials: Aluminium alloy
・Medium: Compressed Air
・Operation: Flow regulators (uni-directional / bi-directional)

[Features]
・Compact size (low weight) in-line units
・High flow performance
・Suitable for panel and wall mounting
・Adjustment can be locked
・Captive regulator needle will not blow out when unscrewed
・Adjusting knob position line