Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | O/D Tube Length (mm) | Thread Type | |
---|---|---|---|---|---|---|
7.57 € | 5 | 5 Days | 4 | BSPP | ||
9.47 € | 1 | 5 Days | 4 | BSPP | ||
11.95 € | 1 | 5 Days | 4 | BSPP | ||
8.02 € | 5 | 5 Days | 6 | BSPP | ||
8.67 € | 5 | 5 Days | 6 | BSPP | ||
9.68 € | 1 | 5 Days | 6 | BSPP | ||
12.23 € | 1 | 5 Days | 6 | BSPP | ||
8.45 € | 1 | 5 Days | 8 | BSPP | ||
9.12 € | 1 | 5 Days | 8 | BSPP | ||
10.13 € | 1 | 5 Days | 8 | BSPP | ||
12.60 € | 1 | 5 Days | 8 | BSPP | ||
9.33 € | 1 | 5 Days | 10 | BSPP | ||
9.68 € | 1 | 5 Days | 10 | BSPP | ||
10.70 € | 1 | 5 Days | 10 | BSPP | ||
13.18 € | 1 | 5 Days | 10 | BSPP | ||
15.23 € | 1 | 5 Days | 12 | BSPP | ||
16.03 € | 1 | 5 Days | 12 | BSPP | ||
19.23 € | 1 | 5 Days | 12 | BSPP | ||
7.73 € | 5 | 5 Days | 4 | BSPT | ||
8.47 € | 5 | 5 Days | 4 | BSPT | ||
8.17 € | 1 | 5 Days | 6 | BSPT | ||
8.85 € | 5 | 5 Days | 6 | BSPT | ||
8.62 € | 1 | 5 Days | 8 | BSPT | ||
9.28 € | 1 | 5 Days | 8 | BSPT | ||
9.50 € | 1 | 5 Days | 10 | BSPT | ||
10.92 € | 1 | 5 Days | 10 | BSPT | ||
15.53 € | 1 | 5 Days | 12 | BSPT | ||
16.33 € | 1 | 5 Days | 12 | BSPT | ||
19.60 € | 1 | 5 Days | 12 | BSPT |
Loading...
Operating Temperature(°C) | 0 - 60 | Maximum Operating Pressure(Bar) | 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Series | Pneufit C |