Quadruple Reducers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C00960604
C00960806
C00970604
C00970806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)

5.07 €

1 5 Days 4

6.80 €

5 5 Days 6

5.88 €

5 5 Days 4

7.10 €

5 5 Days 6

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

Tech Support