Banjo With Top Port Parallel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C0D510405
C0D510605
C0E510418
C0E510618
C0E510818
C0F510428
C0F510628
C0F510828
C0F511028
C0G510638
C0G510838
C0G511038
C0G511238
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

3.25 €

10 5 Days 4M5

3.49 €

10 5 Days 6M5

4.02 €

10 5 Days 4R1/8

4.22 €

10 5 Days 6R1/8

4.36 €

10 5 Days 8R1/8

4.36 €

10 5 Days 4R1/4

4.55 €

10 5 Days 6R1/4

4.76 €

10 5 Days 8R1/4

5.20 €

5 5 Days 10R1/4

5.20 €

5 5 Days 6R3/8

6.67 €

5 5 Days 8R3/8

7.29 €

5 5 Days 10R3/8

7.40 €

5 5 Days 12R3/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

Tech Support