Stem Tee (Unequal)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C00630604
C00630806
C00631008
C00631210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)

3.33 €

10 5 Days 4

3.65 €

10 5 Days 6

4.05 €

5 5 Days 8

5.37 €

5 5 Days 10

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

Tech Support