Straight Self-Seal - Taper (C01240618)

Straight Self-Seal - Taper C01240618

Product Details:

Manufacturer part number: C01240618

Brand: NORGREN

Price: 5.58

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 6 mm

Thread: R1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C01240618

Part Number
C01240618
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

5.58 €

1 5 Days 6R1/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is Straight Self-Seal - Taper, part number C01240618.
You can find the detail information about specifications and dimensions on part number C01240618.

Variation of this product

Part Number
C01240418
C01240628
C01240828
C01240838
C01241028
C01241038
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)
Thread

5.47 €

10 5 Days 4R1/8

6.29 €

10 5 Days 6R1/4

6.44 €

10 5 Days 8R1/4

7.78 €

10 5 Days 8R3/8

7.84 €

10 5 Days 10R1/4

8.04 €

10 5 Days 10R3/8

Tech Support