High Flow Oil Removal Filters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F64H-3GD-AD0
F64H-3GD-MD0
F64H-3GN-MD0
F64H-4GD-AD0
F64H-4GD-MD0
F64H-6GD-AD0
F64H-6GD-MD0
F64H-6GN-MD0
F68H-6AD-AU0
F68H-6GD-AU0
F68H-6GD-MU0
F68H-6GN-MU0
F68H-8AD-AU0
F68H-8GD-AU0
F68H-8GD-MU0
F68H-8GN-AC0
F74H-4GD-AD0
F74H-4GD-AP0
F74H-4GD-QP0
F74H-4GN-AD0
F74H-4GN-AP0
F74H-6GD-AD0
F74H-6GD-AP0
F74H-6GD-QP0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range Operating Temperature Range
(°C)
Maximum Inlet Pressure
(psi)
Flow
(scfm)
Filter Element Body Flow
(dm3/(s.bar))
Bowl Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Series Drain Type Elastomers Port Size

763.20 €

1 5 Days F64H-20 - 65246-CompositeZinc alloy28Aluminium17-4 - 149Olympian PlusAuto drainNitrile rubberG3/8

634.07 €

1 5 Days F64H-20 - 65246-CompositeZinc alloy28Aluminium17-4 - 149Olympian PlusManualNitrile rubberG3/8

425.50 €

1 5 Days F64H-20 - 65246-CompositeZinc alloy28Aluminium17-4 - 149Olympian PlusManualNitrile rubberG3/8

763.20 €

1 5 Days F64H-20 - 65246-CompositeZinc alloy28Aluminium17-4 - 149Olympian PlusAuto drainNitrile rubberG1/2

634.07 €

1 5 Days F64H-20 - 65246-CompositeZinc alloy28Aluminium17-4 - 149Olympian PlusManualNitrile rubberG1/2

823.07 €

1 5 Days F64H-20 - 65246-CompositeZinc alloy28Aluminium17-4 - 149Olympian PlusAuto drainNitrile rubberG3/4

688.91 €

1 5 Days F64H-20 - 65246-CompositeZinc alloy28Aluminium17-4 - 149Olympian PlusManualNitrile rubberG3/4

315.92 €

1 5 Days F64H-20 - 65246-CompositeZinc alloy28Aluminium17-4 - 149Olympian PlusManualNitrile rubberG3/4

694.20 €

1 5 Days F68H-20 - 65-246Synthetic fibre & polyurethane foamAluminium35Aluminium17-4 - 122Olympian PlusAuto drainNitrile rubber3/4" PTF

842.82 €

1 5 Days F68H-20 - 65-246Synthetic fibre & polyurethane foamAluminium35Aluminium17-4 - 122Olympian PlusAuto drainNitrile rubberG3/4

760.44 €

1 5 Days F68H-20 - 65-246Synthetic fibre & polyurethane foamAluminium35Aluminium17-4 - 122Olympian PlusManualNitrile rubberG3/4

699.87 €

1 5 Days F68H-20 - 65-246Synthetic fibre & polyurethane foamAluminium35Aluminium17-4 - 122Olympian PlusManualNitrile rubberG3/4

694.20 €

1 5 Days F68H-20 - 65-246Synthetic fibre & polyurethane foamAluminium60Aluminium17-4 - 122Olympian PlusAuto drainNitrile rubber1" PTF

842.82 €

1 5 Days F68H-20 - 65-246Synthetic fibre & polyurethane foamAluminium60Aluminium17-4 - 122Olympian PlusAuto drainNitrile rubberG1

760.44 €

1 5 Days F68H-20 - 65-246Synthetic fibre & polyurethane foamAluminium60Aluminium17-4 - 122Olympian PlusManualNitrile rubberG1

775.33 €

1 5 Days F68H-20 - 65-246Synthetic fibre & polyurethane foamAluminium60Aluminium17-4 - 122Olympian PlusAuto drainNitrile rubberG1

301.23 €

1 5 Days F74H-34 - 65-59.3Synthetic fibre & polyurethane foamAluminium28Aluminium17-29 - 149ExcelonAuto drainNeopreneG1/2

261.79 €

1 5 Days F74H-34 - 50-59.3Synthetic fibre & polyurethane foamAluminium28Polycarbonate with metal bowl guard10-29 - 122ExcelonAuto drainNeopreneG1/2

260.57 €

1 5 Days F74H-34 - 50-59.3Synthetic fibre & polyurethane foamAluminium28Polycarbonate with metal bowl guard10-29 - 122ExcelonManualNeopreneG1/2

514.23 €

1 5 Days F74H-34 - 65-59.3Synthetic fibre & polyurethane foamAluminium28Aluminium10-29 - 149ExcelonAuto drainNeopreneG1/2

350.26 €

1 5 Days F74H-34 - 50-59.3Synthetic fibre & polyurethane foamAluminium28Polycarbonate with metal bowl guard10-29 - 122ExcelonAuto drainNeopreneG1/2

412.40 €

1 5 Days F74H-34 - 65-59.3Synthetic fibre & polyurethane foamAluminium28Aluminium17-29 - 149ExcelonAuto drainNeopreneG3/4

369.86 €

1 5 Days F74H-34 - 50-59.3Synthetic fibre & polyurethane foamAluminium28Polycarbonate with metal bowl guard10-29 - 122ExcelonAuto drainNeopreneG3/4

352.61 €

1 5 Days F74H-34 - 50-59.3Synthetic fibre & polyurethane foamAluminium28Polycarbonate with metal bowl guard10-29 - 122ExcelonManualNeopreneG3/4

Loading...

  1. 1

Tech Support