Swivel Y Adaptors - Parallel (C02880418)

Swivel Y Adaptors - Parallel C02880418

Product Details:

Manufacturer part number: C02880418

Brand: NORGREN

Price: 3.53

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 4 mm

Thread: G1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C02880418

Part Number
C02880418
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

3.53 €

10 5 Days 4G1/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is Swivel Y Adaptors - Parallel, part number C02880418.
You can find the detail information about specifications and dimensions on part number C02880418.

Variation of this product

Part Number
C02880405
C02880406
C02880428
C02880438
C02880605
C02880606
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)
Thread

3.85 €

10 5 Days 4M5

4.07 €

10 5 Days 4M6

3.76 €

10 5 Days 4G1/4

3.85 €

10 5 Days 4G3/8

4.51 €

10 5 Days 6M5

4.62 €

10 5 Days 6M6

Tech Support