Configure

General Purpose Filters

Part number:

Still undefined. 311 possible part numbers found.
Quantity:

Part number list

Number of items

Maximum Operating Pressure

(Bar)

Operating Pressure Range

(Bar)

Range

Operating Temperature Range

(°C)

Maximum Inlet Pressure

(psi)

Filter Element

Body

Flow

(dm3/(s.bar))

Bowl

Thread Type

Maximum Inlet Pressure

(Bar)

Operating Temperature Range

(Fahrenheit)

Series

Drain Type

Elastomers

Maximum Operating Pressure

(psi)

Port Size

Minimum order quantity
-
-
F07
-34 - 50
150
Sintered polypropylene
Zinc
9
Polycarbonate
-
10
-30 - 125
-
Auto drain
Neoprene
-
G1/8
1 pieces
-
-
F07
-34 - 50
150
Sintered polypropylene
Zinc
9
Polycarbonate
-
10
-30 - 125
-
Auto drain
Neoprene
-
G1/8
1 pieces
-
-
F07
-34 - 65
250
Sintered polypropylene
Zinc
9
Zinc
-
17
-30 - 125
-
Manual
Neoprene
-
G1/8
1 pieces
-
-
F07
-34 - 50
150
Sintered polypropylene
Zinc
9
Polycarbonate
-
10
-30 - 125
-
Manual
Neoprene
-
G1/8
1 pieces
-
-
F07
-34 - 50
150
Sintered polypropylene
Zinc
9
Polycarbonate
-
10
-30 - 125
-
Manual
Neoprene
-
G1/8
1 pieces
-
-
F07
-34 - 65
250
Sintered polypropylene
Zinc
9
Zinc
-
17
-30 - 125
-
Auto drain
Neoprene
-
G1/4
1 pieces
-
-
F07
-34 - 50
150
Sintered polypropylene
Zinc
115
Polycarbonate
-
10
-30 - 125
-
Auto drain
Neoprene
-
G1/4
1 pieces
-
-
F07
-34 - 50
150
Sintered polypropylene
Zinc
11.5
Polycarbonate
-
10
-30 - 125
-
Auto drain
Neoprene
-
G1/4
1 pieces
-
-
F07
-34 - 50
150
Sintered polypropylene
Zinc
115
Polycarbonate
-
10
-30 - 125
-
Manual
Neoprene
-
G1/4
1 pieces
-
-
F07
-34 - 65
250
Sintered polypropylene
Zinc
9
Zinc
-
17
-30 - 125
-
Manual
Neoprene
-
G1/4
1 pieces
-
-
F07
-34 - 50
150
Sintered polypropylene
Zinc
11.5
Polycarbonate
-
10
-30 - 125
-
Manual
Neoprene
-
G1/4
1 pieces
-
-
F17
-20 - 80
250
Sintered bronze
Aluminium
236
Aluminium
-
17
-30 - 175
-
Manual
Nitrile rubber
-
G1-1/2
1 pieces
-
0 - 17
F18
-20 - 80
-
Sintered bronze
Aluminium
765
Aluminium
-
17
-30 - 175
-
Auto drain
Neoprene
250
G1-1/2
1 pieces
-
0 - 17
F18
-20 - 80
-
Sintered bronze
Aluminium
765
Aluminium
-
17
-30 - 175
-
Auto drain
Neoprene
250
G1-1/2
1 pieces
-
0 - 17
F18
-20 - 80
-
Sintered bronze
Aluminium
765
Aluminium
-
17
-30 - 175
-
Auto drain
Neoprene
250
G1-1/2
1 pieces
-
0 - 17
F18
-20 - 80
-
Sintered bronze
Aluminium
765
Aluminium
-
17
-30 - 175
-
Manual
Neoprene
250
G1-1/2
1 pieces
-
0 - 17
F18
-20 - 80
-
Sintered bronze
Aluminium
765
Aluminium
-
17
-30 - 175
-
Auto drain
Neoprene
250
G2
1 pieces
-
0 - 17
F18
-20 - 80
-
Sintered bronze
Aluminium
765
Aluminium
-
17
-30 - 175
-
Auto drain
Neoprene
250
G2
1 pieces
-
0 - 17
F18
-20 - 80
-
Sintered bronze
Aluminium
765
Aluminium
-
17
-30 - 175
-
Auto drain
Neoprene
250
G2
1 pieces
-
0 - 17
F18
-20 - 80
-
Sintered bronze
Aluminium
765
Aluminium
-
17
-30 - 175
-
Manual
Neoprene
250
G2
1 pieces
-
0 - 17
F18
-20 - 80
-
Sintered bronze
Aluminium
765
Aluminium
-
17
-30 - 175
-
Manual
Neoprene
250
G2
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
1/4" PTF
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
1/4" PTF
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
1/4" PTF
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
G1/4
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
G1/4
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
G1/4
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
33
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
G1/4
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
33
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
G1/4
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
3/8" PTF
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
3/8" PTF
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
G3/8
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
G3/8
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
66
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
G3/8
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
60
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
G3/8
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
1/2" PTF
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
1/2" PTF
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
1/2" PTF
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
1/2" PTF
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
1/2" PTF
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
G1/2
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
G1/2
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
G1/2
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
G1/2
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
75
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
G1/2
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
75
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
G1/2
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
3/4" PTF
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
G3/4
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
G3/4
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
75
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
G3/4
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
75
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
G3/4
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
Without Yoke
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
Without Yoke
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
Without Yoke
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
Without Yoke
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
Without Yoke
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
Without Yoke
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
Without Yoke
1 pieces
-
-
F64G
-20 - 80
246
Sintered plastic
Zinc alloy
-
Aluminium
-
17
-4 - 176
Olympian Plus
Manual
Nitrile rubber
-
Without Yoke
1 pieces
-
-
F68G
-20 - 80
246
Sintered plastic
Aluminium
160
Aluminium
-
17
-4 - 176
Olympian Plus
Auto drain
Nitrile rubber
-
3/4" PTF
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
41.73 €
( 49.66 € )
5 working days
41.73 €
( 49.66 € )
5 working days
54.27 €
( 64.58 € )
5 working days
32.50 €
( 38.67 € )
5 working days
31.38 €
( 37.34 € )
5 working days
63.50 €
( 75.56 € )
5 working days
41.73 €
( 49.66 € )
5 working days
41.73 €
( 49.66 € )
5 working days
32.50 €
( 38.67 € )
5 working days
54.27 €
( 64.58 € )
5 working days
31.38 €
( 37.34 € )
5 working days
639.18 €
( 760.62 € )
5 working days
1,116.58 €
( 1,328.73 € )
5 working days
1,030.69 €
( 1,226.52 € )
5 working days
1,106.93 €
( 1,317.25 € )
5 working days
1,062.38 €
( 1,264.23 € )
5 working days
1,116.67 €
( 1,328.84 € )
5 working days
1,030.69 €
( 1,226.52 € )
5 working days
1,106.93 €
( 1,317.25 € )
5 working days
979.67 €
( 1,165.81 € )
5 working days
1,006.83 €
( 1,198.13 € )
5 working days
168.70 €
( 200.75 € )
5 working days
199.12 €
( 236.95 € )
5 working days
241.74 €
( 287.67 € )
5 working days
420.98 €
( 500.97 € )
5 working days
420.98 €
( 500.97 € )
5 working days
287.75 €
( 342.42 € )
5 working days
318.27 €
( 378.74 € )
5 working days
190.88 €
( 227.15 € )
5 working days
232.49 €
( 276.66 € )
12 working days
209.97 €
( 249.86 € )
12 working days
420.98 €
( 500.97 € )
5 working days
287.75 €
( 342.42 € )
5 working days
318.27 €
( 378.74 € )
5 working days
190.88 €
( 227.15 € )
5 working days
438.51 €
( 521.83 € )
5 working days
365.51 €
( 434.96 € )
5 working days
365.51 €
( 434.96 € )
5 working days
190.05 €
( 226.16 € )
5 working days
241.74 €
( 287.67 € )
5 working days
420.98 €
( 500.97 € )
5 working days
420.98 €
( 500.97 € )
5 working days
281.35 €
( 334.81 € )
5 working days
287.75 €
( 342.42 € )
5 working days
318.27 €
( 378.74 € )
5 working days
190.88 €
( 227.15 € )
5 working days
204.48 €
( 243.33 € )
5 working days
468.00 €
( 556.92 € )
5 working days
480.93 €
( 572.31 € )
5 working days
368.53 €
( 438.55 € )
5 working days
242.12 €
( 288.12 € )
5 working days
235.73 €
( 280.52 € )
5 working days
231.80 €
( 275.84 € )
5 working days
145.12 €
( 172.69 € )
5 working days
140.97 €
( 167.75 € )
5 working days
199.00 €
( 236.81 € )
5 working days
186.93 €
( 222.45 € )
5 working days
108.55 €
( 129.17 € )
5 working days
100.07 €
( 119.08 € )
5 working days
399.38 €
( 475.26 € )
5 working days