Lintra Plus Rodless Cylinder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M/146016/M/1000
M/146016/M/300
M/146016/M/400
M/146016/M/500
M/146016/M/600
M/146016/M/700
M/146016/M/800
M/146016/M/900
M/146020/M/1000
M/146020/M/300
M/146020/M/400
M/146020/M/500
M/146020/M/600
M/146020/M/700
M/146020/M/800
M/146020/M/900
M/146025/M/1000
M/146025/M/270
M/146025/M/300
M/146025/M/400
M/146025/M/500
M/146025/M/600
M/146025/M/700
M/146025/M/750
M/146025/M/800
M/146025/M/900
M/146032/M/1000
M/146032/M/300
M/146032/M/400
M/146032/M/500
M/146032/M/600
M/146032/M/650
M/146032/M/700
M/146032/M/800
M/146032/M/900
M/146040/M/1000
M/146040/M/1600
M/146040/M/300
M/146040/M/400
M/146040/M/500
M/146040/M/600
M/146040/M/700
M/146040/M/800
M/146040/M/900
M/146050/M/1000
M/146050/M/300
M/146050/M/400
M/146050/M/500
M/146050/M/600
M/146050/M/700
M/146050/M/800
M/146050/M/850
M/146050/M/900
M/146063/M/1000
M/146063/M/300
M/146063/M/400
M/146063/M/500
M/146063/M/600
M/146063/M/700
M/146063/M/800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Range Cylinder Diameter Length
(mm)
Thread Type Port Size

480.74 €

1 5 Days 1000M/14600016-M5

383.82 €

1 5 Days 300M/14600016-M5

397.66 €

1 5 Days 400M/14600016-M5

411.51 €

1 5 Days 500M/14600016-M5

425.35 €

1 5 Days 600M/14600016-M5

439.20 €

1 5 Days 700M/14600016-M5

453.05 €

1 5 Days 800M/14600016-M5

466.89 €

1 5 Days 900M/14600016-M5

500.71 €

1 5 Days 1000M/14600020-G1/8

403.78 €

1 5 Days 300M/14600020-G1/8

417.63 €

1 5 Days 400M/14600020-G1/8

431.48 €

1 5 Days 500M/14600020-G1/8

445.32 €

1 5 Days 600M/14600020-G1/8

459.17 €

1 5 Days 700M/14600020-G1/8

473.02 €

1 5 Days 800M/14600020-G1/8

486.86 €

1 5 Days 900M/14600020-G1/8

511.65 €

1 5 Days 1000M/14600025-G1/8

410.57 €

1 5 Days 270M/14600025-G1/8

414.72 €

1 5 Days 300M/14600025-G1/8

428.57 €

1 5 Days 400M/14600025-G1/8

442.42 €

1 5 Days 500M/14600025-G1/8

456.26 €

1 5 Days 600M/14600025-G1/8

470.11 €

1 5 Days 700M/14600025-G1/8

477.03 €

1 5 Days 750M/14600025-G1/8

483.95 €

1 5 Days 800M/14600025-G1/8

497.80 €

1 5 Days 900M/14600025-G1/8

605.22 €

1 5 Days 1000M/14600032BSPPG1/4

495.37 €

1 5 Days 300M/14600032BSPPG1/4

511.06 €

1 5 Days 400M/14600032BSPPG1/4

526.75 €

1 5 Days 500M/14600032BSPPG1/4

542.45 €

1 5 Days 600M/14600032BSPPG1/4

550.29 €

1 5 Days 650M/14600032BSPPG1/4

558.14 €

1 5 Days 700M/14600032BSPPG1/4

573.83 €

1 5 Days 800M/14600032BSPPG1/4

589.52 €

1 5 Days 900M/14600032BSPPG1/4

703.26 €

1 5 Days 1000M/14600040BSPPG1/4

814.03 €

1 5 Days 1600M/14600040BSPPG1/4

574.03 €

1 5 Days 300M/14600040BSPPG1/4

592.49 €

1 5 Days 400M/14600040BSPPG1/4

610.95 €

1 5 Days 500M/14600040BSPPG1/4

629.42 €

1 5 Days 600M/14600040BSPPG1/4

647.88 €

1 5 Days 700M/14600040BSPPG1/4

666.34 €

1 5 Days 800M/14600040BSPPG1/4

684.80 €

1 5 Days 900M/14600040BSPPG1/4

1,053.11 €

1 5 Days 1000M/14600050-G3/8

801.11 €

1 5 Days 300M/14600050-G3/8

837.11 €

1 5 Days 400M/14600050-G3/8

873.11 €

1 5 Days 500M/14600050-G3/8

909.11 €

1 5 Days 600M/14600050-G3/8

945.11 €

1 5 Days 700M/14600050-G3/8

981.11 €

1 5 Days 800M/14600050-G3/8

999.11 €

1 5 Days 850M/14600050-G3/8

1,017.11 €

1 5 Days 900M/14600050-G3/8

1,268.34 €

1 5 Days 1000M/14600063-G1/2

958.18 €

1 5 Days 300M/14600063-G1/2

1,002.49 €

1 5 Days 400M/14600063-G1/2

1,046.80 €

1 5 Days 500M/14600063-G1/2

1,091.11 €

1 5 Days 600M/14600063-G1/2

1,135.42 €

1 5 Days 700M/14600063-G1/2

1,179.72 €

1 5 Days 800M/14600063-G1/2

Loading...

Basic information

Operating Temperature(℃) -30 - 80 Operating Pressure Range(Bar) 1 - 8 End Covers Diecast aluminium
Series Lintra Cushioning Adjustable cushioning Minimum Operating Pressure(Bar) 1
Operation Double acting

Tech Support