Adjustable Centre Trunion

Adjustable Centre Trunion
[Specifications]
・Cylinder Diameter Length(mm): 32-125

Adjustable centre trunion style UH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PQA/182032/40
PQA/182040/40
PQA/182050/40
PQA/182063/40
PQA/182080/40
PQA/182100/40
PQA/182125/40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Diameter Length
(mm)

118.42 €

1 5 Days 32

147.11 €

1 5 Days 40

179.60 €

1 5 Days 50

209.75 €

1 5 Days 63

245.60 €

1 5 Days 80

291.56 €

1 5 Days 100

397.13 €

1 5 Days 125

Loading...

  1. 1

Tech Support