High Flow Pilot Regulators (R24-200-RNSG)

High Flow Pilot Regulators R24-200-RNSG

Product Details:

Manufacturer part number: R24-200-RNSG

Brand: NORGREN

Price: 517.45

Delivery time: 5 Days


Technical Data:

Outlet Pressure Adjustment Range: 0.7 - 17 Bar

Bonnet: Zinc alloy

Flow: - dm3/(s.bar)

Port Size: G1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R24-200-RNSG

Part Number
R24-200-RNSG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outlet Pressure Adjustment Range
(Bar)
Bonnet Flow
(dm3/(s.bar))
Port Size

517.45 €

1 5 Days 0.7 - 17Zinc alloy-G1/4

Loading...

  1. 1

Basic information

Range R24 Operating Temperature Range(°C) 0 - 80 Body Zinc alloy
Maximum Inlet Pressure(Bar) 20 Operating Temperature Range(Fahrenheit) 0 - 175 Elastomers Nitrile rubber

This page is High Flow Pilot Regulators, part number R24-200-RNSG.
You can find the detail information about specifications and dimensions on part number R24-200-RNSG.

Variation of this product

Part Number
R24-200-RNCG
R24-200-RNFG
R24-200-RNLG
R24-300-RNLG
R24-300-RNSG
R24-400-RNCG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outlet Pressure Adjustment Range
(Bar)
Bonnet Flow
(dm3/(s.bar))
Port Size

517.45 €

1 5 Days 0.3 - 2Zinc alloy-G1/4

517.45 €

1 5 Days 0.3 - 4Zinc alloy-G1/4

517.45 €

1 5 Days 0.7 - 8Zinc alloy-G1/4

517.45 €

1 5 Days 0.7 - 8Zinc alloy-G3/8

517.45 €

1 5 Days 0.7 - 17Zinc alloy-G3/8

517.45 €

1 5 Days 0.3 - 2Zinc alloy-G1/2

Tech Support