Porous Plastic Silencers (M/S0)

Porous Plastic Silencers M/S0

Product Details:

Manufacturer part number: M/S0

Brand: NORGREN

Price: 7.13

Delivery time: 5 Days


Technical Data:

Max. Flow: 532 l/min

Maximum Operating Pressure: 10 Bar

Materials: Plastic

Range: MS

O/D Tube Length: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M/S0

Part Number
M/S0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Flow
(l/min)
Maximum Operating Pressure
(Bar)
Materials Range O/D Tube Length
(mm)
Thread Minimum Operating Pressure
(Bar)

7.13 €

1 5 Days 53210PlasticMS-M5-1

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) -1 - 10 Operating Temperature Range(°C) -20 - 80

This page is Porous Plastic Silencers, part number M/S0.
You can find the detail information about specifications and dimensions on part number M/S0.

Variation of this product

Part Number
M/S1
M/S2
M/S3
M/S4
M/S6
M/S8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Flow
(l/min)
Maximum Operating Pressure
(Bar)
Materials Range O/D Tube Length
(mm)
Thread Minimum Operating Pressure
(Bar)

4.07 €

1 5 Days 171410PlasticMS-G1/8-1

5.67 €

1 5 Days 315310PlasticMS-G1/4-1

10.95 €

1 5 Days 679810PlasticMS-G3/8-1

13.22 €

1 5 Days 914310PlasticMS-G1/2-1

25.73 €

1 5 Days 1379410PlasticMS-G3/4-1

41.85 €

1 5 Days 2088810PlasticMS-G1-1

Tech Support