Level Compensators

Level Compensators
[Specifications]
・Product type: Level Compensators
・Thread Type: BSPP
・Range: M/58019
・Port Size: G1/2, G1/8, M5

[Features]
・Allows for variations in product positioning
・For use with uneven product forms

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M/58007
M/58008
M/58009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Port Size

63.34 €

1 7 Days M5

77.67 €

1 5 Days G1/8

134.17 €

1 5 Days G1/2

Loading...

  1. 1

Basic information

Range M/58019 Thread Type BSPP

Tech Support