Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F22-400-A7DA |
F22-400-M7DA |
F22-402-A1DA |
F22-402-A2DA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flow (scfm) | Filter Element | Flow (dm3/(s.bar)) | Drain Type | |
---|---|---|---|---|---|---|---|---|
1,056.60 € | 1 | 5 Days | - | Sintered polypropylene | 57 | Auto drain | ||
1,016.64 € | 1 | 5 Days | - | Sintered polypropylene | 57 | Manual | ||
- | 1 | 5 Days | 98 | Sintered stainless steel | 46 | Auto drain | ||
- | 1 | 5 Days | 98 | Sintered stainless steel | 46 | Auto drain |
Loading...
Range | F22 | Operating Temperature Range(°C) | -20 - 80 | Maximum Inlet Pressure(psi) | 250 |
---|---|---|---|---|---|
Body | Stainless steel | Bowl | Stainless steel | Maximum Inlet Pressure(Bar) | 17 |
Operating Temperature Range(Fahrenheit) | 0 - 175 | Standard | NACE MR-0175, 2002 revision | Elastomers | Synthetic rubber |
Port Size | 1/2" PTF |