Precision Regulators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R38-240-RNCA
R38-240-RNFA
R38-240-RNMA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outlet Pressure Adjustment Range
(Bar)
Flow
(scfm)
Outlet Pressure Adjustment Range
(psi)
Port Size

569.11 €

1 5 Days 0.04 - 21701/4" NPT

569.11 €

1 5 Days 0.07 - 4--1/4" NPTF

534.85 €

1 5 Days 0.5 - 10--1/4" NPTF

Loading...

  1. 1

Basic information

Bonnet Stainless steel Range R38 Operating Temperature Range(°C) -40 - 80
Maximum Inlet Pressure(psi) 450 Body Stainless steel Flow(dm3/(s.bar)) 8
Maximum Inlet Pressure(Bar) 31 Operating Temperature Range(Fahrenheit) -40 - 175 Elastomers Nitrile rubber
Maximum Operating Pressure(psi) 450

Tech Support