Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
P72C-2GA-NNN |
P72C-2GC-NNN |
P72C-2GC-PBA |
P72C-2GC-PFA |
P72C-2GC-PFN |
P72C-2GC-PZN |
P72C-2GL-NNN |
P72C-3GA-NNN |
P72C-3GC-NNN |
P72C-3GC-PFA |
P72C-3GC-PFN |
P72C-3GL-NNN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage | Port Size | |
---|---|---|---|---|---|---|
422.40 € | 1 | 5 Days | No solenoid | G1/4 | ||
384.00 € | 1 | 5 Days | No solenoid | G1/4 | ||
- | 1 | 5 Days | 220/240 V AC 50/60 Hz | G1/4 | ||
617.83 € | 1 | 5 Days | 24 V DC | G1/4 | ||
490.50 € | 1 | 5 Days | 24 V DC | G1/4 | ||
446.59 € | 1 | 5 Days | No coil | G1/4 | ||
630.87 € | 1 | 5 Days | No solenoid | G1/4 | ||
459.40 € | 1 | 5 Days | No solenoid | 3/8" PTF | ||
384.00 € | 1 | 5 Days | No solenoid | G3/8 | ||
617.83 € | 1 | 5 Days | 24 V DC | G3/8 | ||
490.50 € | 1 | 5 Days | 24 V DC | G3/8 | ||
643.59 € | 1 | 5 Days | No solenoid | G3/8 |
Loading...
Maximum Operating Pressure(Bar) | 10 | Operating Pressure Range(Bar) | 3 - 10 | Range | P72C |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -20 - 65 | Operating Pressure Range(psi) | 44 - 150 | Body | Zinc |
Operating Temperature Range(Fahrenheit) | 4 - 149 | Series | Excelon | Function | NC |
Elastomers | Synthetic materials | Operation | 2/3 |