Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
V04X286A-Q1222 |
V04X286A-Q1223 |
V04X286A-Q1224 |
V04X286A-Q1226 |
V04X286A-Q1228 |
V04X286A-Q1229 |
V05X286A-Q1233 |
V05X286A-Q1234 |
V05X286A-Q1238 |
V05X286A-Q1239 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage | |
---|---|---|---|---|---|
34.56 € | 1 | 5 Days | 12 V DC | ||
39.29 € | 1 | 5 Days | 24 V DC | ||
39.29 € | 1 | 5 Days | 24 V AC 50/60 Hz | ||
48.42 € | 1 | 5 Days | 48 V AC 50/60 Hz | ||
39.29 € | 1 | 5 Days | 110/120 V AC 50/60 Hz | ||
39.29 € | 1 | 5 Days | 220/240 V AC 50/60 Hz | ||
75.58 € | 1 | 5 Days | 24 V DC | ||
83.15 € | 1 | 5 Days | 24 V AC 50/60 Hz | ||
75.58 € | 1 | 5 Days | 110/120 V AC 50/60 Hz | ||
75.58 € | 1 | 5 Days | 220/240 V AC 50/60 Hz |
Loading...
Operating Temperature Range (when using air)(°C) | -20 - 50 | Protection Class | IP65 |
---|