Indicator Plugs (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M/P24120/1
M/P24120/2
M/P24120/3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Electrical Connection Voltage

21.47 €

1 5 Days DIN EN 175301-803 Form A10 - 50 V AC/DC

21.47 €

1 5 Days DIN EN 175301-80370 - 115 V AC/DC

21.47 €

1 5 Days DIN EN 175301-803150 - 240 V AC/DC

Loading...

  1. 1

Basic information

Materials Plastic Protection Class IP65 Range M/P24

Tech Support