Flat adjustable hand levers, Zinc die casting, threaded stud Stainless Steel (GN302.1)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
302-22-M3-6-OS
302-22-M3-6-RS
302-22-M3-6-SR
302-22-M3-6-SW
302-22-M3-8-OS
302-22-M3-8-RS
302-22-M3-8-SR
302-22-M3-8-SW
302-22-M3-10-OS
302-22-M3-10-RS
302-22-M3-10-SR
302-22-M3-10-SW
302-22-M3-12-OS
302-22-M3-12-RS
302-22-M3-12-SR
302-22-M3-12-SW
302-22-M3-16-OS
302-22-M3-16-RS
302-22-M3-16-SR
302-22-M3-16-SW
302-22-M4-12-OS
302-22-M4-12-RS
302-22-M4-12-SR
302-22-M4-12-SW
302-22-M4-16-OS
302-22-M4-16-RS
302-22-M4-16-SR
302-22-M4-16-SW
302-22-M4-20-OS
302-22-M4-20-RS
302-22-M4-20-SR
302-22-M4-20-SW
302-22-M4-25-OS
302-22-M4-25-RS
302-22-M4-25-SR
302-22-M4-25-SW
302-22-M4-32-OS
302-22-M4-32-RS
302-22-M4-32-SR
302-22-M4-32-SW
302-22-M5-12-OS
302-22-M5-12-RS
302-22-M5-12-SR
302-22-M5-12-SW
302-22-M5-16-OS
302-22-M5-16-RS
302-22-M5-16-SR
302-22-M5-16-SW
302-22-M5-20-OS
302-22-M5-20-RS
302-22-M5-20-SR
302-22-M5-20-SW
302-22-M5-25-OS
302-22-M5-25-RS
302-22-M5-25-SR
302-22-M5-25-SW
302-22-M5-32-OS
302-22-M5-32-RS
302-22-M5-32-SR
302-22-M5-32-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection thread d1 Thread length l2 d3 d4 h1 h2 h3 h4 Handle length l1 RoHS Color Weight
(g)

5.74 €

1 Available 7 Days M 36810.518.5216.5322-OS13.0

5.74 €

1 Available 7 Days M 36810.518.5216.5322-RS13.0

5.74 €

1 Available 7 Days M 36810.518.5216.5322-SR13.0

5.74 €

1 Available 7 Days M 36810.518.5216.5322-SW13.0

5.74 €

1 Available 7 Days M 38810.518.5216.5322-OS13.0

5.74 €

1 Available 7 Days M 38810.518.5216.5322-RS13.0

5.74 €

1 Available 7 Days M 38810.518.5216.5322-SR13.0

5.74 €

1 Available 7 Days M 38810.518.5216.5322-SW13.0

5.76 €

1 Available 7 Days M 310810.518.5216.5322-OS13.0

5.76 €

1 Available 7 Days M 310810.518.5216.5322-RS13.0

5.76 €

1 Available 7 Days M 310810.518.5216.5322-SR13.0

5.76 €

1 Available 7 Days M 310810.518.5216.5322-SW13.0

5.76 €

1 Available 7 Days M 312810.518.5216.5322-OS13.0

5.76 €

1 Available 7 Days M 312810.518.5216.5322-RS13.0

5.76 €

1 Available 7 Days M 312810.518.5216.5322-SR13.0

5.76 €

1 Available 7 Days M 312810.518.5216.5322-SW13.0

5.78 €

1 Available 7 Days M 316810.518.5216.5322-OS13.0

5.78 €

1 Available 7 Days M 316810.518.5216.5322-RS13.0

5.78 €

1 Available 7 Days M 316810.518.5216.5322-SR13.0

5.78 €

1 Available 7 Days M 316810.518.5216.5322-SW13.0

5.76 €

1 Available 7 Days M 412810.518.5216.5322-OS13.0

5.76 €

1 Available 7 Days M 412810.518.5216.5322-RS14.0

5.76 €

1 Available 7 Days M 412810.518.5216.5322-SR13.0

5.76 €

1 Available 7 Days M 412810.518.5216.5322-SW13.0

5.78 €

1 Available 7 Days M 416810.518.5216.5322-OS14.0

5.78 €

1 Available 7 Days M 416810.518.5216.5322-RS14.0

5.78 €

1 Available 7 Days M 416810.518.5216.5322-SR14.0

5.78 €

1 Available 7 Days M 416810.518.5216.5322-SW14.0

5.78 €

1 Available 7 Days M 420810.518.5216.5322-OS14.0

5.78 €

1 Available 7 Days M 420810.518.5216.5322-RS14.0

5.78 €

1 Available 7 Days M 420810.518.5216.5322-SR14.0

5.78 €

1 Available 7 Days M 420810.518.5216.5322-SW14.0

5.84 €

1 Available 7 Days M 425810.518.5216.5322-OS14.0

5.84 €

1 Available 7 Days M 425810.518.5216.5322-RS14.0

5.84 €

1 Available 7 Days M 425810.518.5216.5322-SR14.0

5.84 €

1 Available 7 Days M 425810.518.5216.5322-SW14.0

5.88 €

1 Available 7 Days M 432810.518.5216.5322-OS15.0

5.88 €

1 Available 7 Days M 432810.518.5216.5322-RS15.0

5.88 €

1 Available 7 Days M 432810.518.5216.5322-SR15.0

5.88 €

1 Available 7 Days M 432810.518.5216.5322-SW15.0

5.76 €

1 Available 7 Days M 512810.518.5216.5322-OS14.0

5.76 €

1 Available 7 Days M 512810.518.5216.5322-RS14.0

5.76 €

1 Available 7 Days M 512810.518.5216.5322-SR14.0

5.76 €

1 Available 7 Days M 512810.518.5216.5322-SW14.0

5.78 €

1 Available 7 Days M 516810.518.5216.5322-OS14.0

5.78 €

1 Available 7 Days M 516810.518.5216.5322-RS15.0

5.78 €

1 Available 7 Days M 516810.518.5216.5322-SR14.0

5.78 €

1 Available 7 Days M 516810.518.5216.5322-SW14.0

5.78 €

1 Available 7 Days M 520810.518.5216.5322-OS15.0

5.78 €

1 Available 7 Days M 520810.518.5216.5322-RS15.0

5.78 €

1 Available 7 Days M 520810.518.5216.5322-SR15.0

5.78 €

1 Available 7 Days M 520810.518.5216.5322-SW15.0

5.84 €

1 Available 7 Days M 525810.518.5216.5322-OS16.0

5.84 €

1 Available 7 Days M 525810.518.5216.5322-RS16.0

5.84 €

1 Available 7 Days M 525810.518.5216.5322-SR15.0

5.84 €

1 Available 7 Days M 525810.518.5216.5322-SW16.0

5.88 €

1 Available 7 Days M 532810.518.5216.5322-OS16.0

5.88 €

1 Available 7 Days M 532810.518.5216.5322-RS17.0

5.88 €

1 Available 7 Days M 532810.518.5216.5322-SR16.0

5.88 €

1 Available 7 Days M 532810.518.5216.5322-SW16.0

Loading...

Tech Support