Flat adjustable hand levers, zinc die casting, bushing Stainless Steel (GN 302.1)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
302.1-22-M3-OS
302.1-22-M3-RS
302.1-22-M3-SR
302.1-22-M3-SW
302.1-22-M4-OS
302.1-22-M4-RS
302.1-22-M4-SR
302.1-22-M4-SW
302.1-22-M5-OS
302.1-22-M5-RS
302.1-22-M5-SR
302.1-22-M5-SW
302.1-45-M4-SW
302.1-45-M6-RS
302.1-63-M6-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection thread d1 d3 d4 h1 h2 h3 h4 t Handle length l1 Color Weight
(g)

7.96 €

1 Available 7 Days M 3810.518.5216.53522OS14.0

7.96 €

1 Available 7 Days M 3810.518.5216.53522RS14.0

7.96 €

1 Available 7 Days M 3810.518.5216.53522SR14.0

7.96 €

1 Available 7 Days M 3810.518.5216.53522SW14.0

7.96 €

1 Available 7 Days M 4810.518.5216.53522OS14.0

7.96 €

1 Available 7 Days M 4810.518.5216.53522RS14.0

7.96 €

1 Available 7 Days M 4810.518.5216.53522SR14.0

7.96 €

1 Available 7 Days M 4810.518.5216.53522SW14.0

7.96 €

1 Available 7 Days M 5810.518.5216.53522OS14.0

7.96 €

1 Available 7 Days M 5810.518.5216.53522RS14.0

7.96 €

1 Available 7 Days M 5810.518.5216.53522SR14.0

7.96 €

1 Available 7 Days M 5810.518.5216.53522SW14.0

15.30 €

1 Available 7 Days M 4101324.54223.5945SW33.0

8.68 €

1 Available 7 Days M 6101324.54223.5945RS32.0

11.06 €

1 Available 7 Days M 613.517.5316.528.541163SW74.0

Loading...

  1. 1

Basic information

RoHS Ja

Tech Support