Adjustable hand levers, Zinc die casting, bushing steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
300-22-B4-CR
300-22-B4-OS
300-22-B4-RH
300-22-B4-RS
300-22-B4-SR
300-22-B4-SW
300-22-B4-SZ
300-22-B5-CR
300-22-B5-OS
300-22-B5-RH
300-22-B5-RS
300-22-B5-SR
300-22-B5-SW
300-22-B5-SZ
300-22-M3-CR
300-22-M3-OS
300-22-M3-RH
300-22-M3-RS
300-22-M3-SR
300-22-M3-SW
300-22-M3-SZ
300-22-M4-CR
300-22-M4-OS
300-22-M4-RH
300-22-M4-RS
300-22-M4-SR
300-22-M4-SW
300-22-M4-SZ
300-22-M5-CR
300-22-M5-OS
300-22-M5-RH
300-22-M5-RS
300-22-M5-SR
300-22-M5-SW
300-22-M5-SZ
300-30-B5-CR
300-30-B6-CR
300-30-M3-CR
300-30-M4-CR
300-30-M5-CR
300-30-M6-CR
300-45-B5-CR
300-45-B6-CR
300-45-M4-CR
300-45-M5-CR
300-45-M6-CR
300-63-B8-CR
300-63-M6-CR
300-63-M8-CR
300-78-B8-CR
300-78-B10-CR
300-78-M8-CR
300-78-M10-CR
300-78-M12-CR
300-92-B12-CR
300-92-M10-CR
300-92-M12-CR
300-108-B12-CR
300-108-B16-CR
300-108-M12-CR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection thread d1 Coupling hole d2 d3 d4 h1 h2 h3 h4 t s Handle length l1 Color Weight
(g)

12.04 €

1 Available 7 Days -B 4810.518.522335-22CR12.0

4.88 €

1 Available 7 Days -B 4810.518.522335-22OS12.0

4.88 €

1 Available 7 Days -B 4810.518.522335-22RH12.0

4.88 €

1 Available 7 Days -B 4810.518.522335-22RS12.0

4.88 €

1 Available 7 Days -B 4810.518.522335-22SR12.0

4.88 €

1 Available 7 Days -B 4810.518.522335-22SW12.0

4.88 €

1 Available 7 Days -B 4810.518.522335-22SZ12.0

12.04 €

1 Available 7 Days -B 5810.518.522335-22CR12.0

4.88 €

1 Available 7 Days -B 5810.518.522335-22OS12.0

4.88 €

1 Available 7 Days -B 5810.518.522335-22RH12.0

4.88 €

1 Available 7 Days -B 5810.518.522335-22RS12.0

4.88 €

1 Available 7 Days -B 5810.518.522335-22SR12.0

4.88 €

1 Available 7 Days -B 5810.518.522335-22SW12.0

4.88 €

1 Available 7 Days -B 5810.518.522335-22SZ12.0

12.04 €

1 Available 7 Days M 3-810.518.522335-22CR13.0

4.88 €

1 Available 7 Days M 3-810.518.522335-22OS13.0

4.88 €

1 Available 7 Days M 3-810.518.522335-22RH13.0

4.88 €

1 Available 7 Days M 3-810.518.522335-22RS13.0

4.88 €

1 Available 7 Days M 3-810.518.522335-22SR13.0

4.88 €

1 Available 7 Days M 3-810.518.522335-22SW13.0

4.88 €

1 Available 7 Days M 3-810.518.522335-22SZ13.0

12.04 €

1 Available 7 Days M 4-810.518.522335-22CR13.0

4.88 €

1 Available 7 Days M 4-810.518.522335-22OS13.0

4.88 €

1 Available 7 Days M 4-810.518.522335-22RH13.0

4.88 €

1 Available 7 Days M 4-810.518.522335-22RS13.0

4.88 €

1 Available 7 Days M 4-810.518.522335-22SR13.0

4.88 €

1 Available 7 Days M 4-810.518.522335-22SW13.0

4.88 €

1 Available 7 Days M 4-810.518.522335-22SZ13.0

12.04 €

1 Available 7 Days M 5-810.518.522335-22CR12.0

4.88 €

1 Available 7 Days M 5-810.518.522335-22OS12.0

4.88 €

1 Available 7 Days M 5-810.518.522335-22RH12.0

4.88 €

1 Available 7 Days M 5-810.518.522335-22RS12.0

4.88 €

1 Available 7 Days M 5-810.518.522335-22SR12.0

4.88 €

1 Available 7 Days M 5-810.518.522335-22SW12.0

4.88 €

1 Available 7 Days M 5-810.518.522335-22SZ12.0

12.02 €

1 Available 7 Days -B 5101324.54313.59-30CR30.0

12.02 €

1 Available 7 Days -B 6101324.54313.59-30CR29.0

12.02 €

1 Available 7 Days M 3-101324.54313.57-30CR26.0

12.02 €

1 Available 7 Days M 4-101324.54313.59-30CR31.0

12.02 €

1 Available 7 Days M 5-101324.54313.59-30CR30.0

12.02 €

1 Available 7 Days M 6-101324.54313.59-30CR29.0

14.54 €

1 Available 7 Days -B 5101324.54343.59-45CR33.0

14.54 €

1 Available 7 Days -B 6101324.54343.59-45CR32.0

14.54 €

1 Available 7 Days M 4-101324.54343.59-45CR34.0

14.54 €

1 Available 7 Days M 5-101324.54343.59-45CR33.0

14.54 €

1 Available 7 Days M 6-101324.54343.59-45CR33.0

18.44 €

1 Available 7 Days -B 813.517.5316.545411-63CR74.0

18.44 €

1 Available 7 Days M 6-13.517.5316.545411-63CR77.0

18.44 €

1 Available 7 Days M 8-13.517.5316.545411-63CR74.0

22.12 €

1 Available 7 Days -B 8162136854414-78CR122.0

22.12 €

1 Available 7 Days -B 10162136854414-78CR118.0

22.12 €

1 Available 7 Days M 8-162136854414-78CR124.0

22.12 €

1 Available 7 Days M 10-162136854414-78CR119.0

22.12 €

1 Available 7 Days M 12-162136854414-78CR150.0

27.60 €

1 Available 7 Days -B 121924431164417-92CR178.0

27.60 €

1 Available 7 Days M 10-1924431164417-92CR186.0

27.60 €

1 Available 7 Days M 12-1924431164417-92CR181.0

34.70 €

1 Available 7 Days -B 12233050.51275522-108CR305.0

34.70 €

1 Available 7 Days -B 16233050.51275522-108CR280.0

34.70 €

1 Available 7 Days M 12-233050.51275522-108CR306.0

Loading...

Tech Support