Stainless Steel-Construction tubes

Stainless Steel-Construction tubes
  • Volume Discount
[Specifications]
・Material: NI. Stainless Steel
・Finish: BL. blank

[Features]
・Aluminum: ALAnodized, Natural color
・Stainless steel AISI 304: Plain, Untreated
・Sawed cross sections deburred blank i.e. not surface treated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
990-NI-D10-1000-BL
990-NI-D10-200-BL
990-NI-D10-500-BL
990-NI-D12-1000-BL
990-NI-D12-200-BL
990-NI-D12-500-BL
990-NI-D14-1000-BL
990-NI-D14-200-BL
990-NI-D14-500-BL
990-NI-D15-1000-BL
990-NI-D15-200-BL
990-NI-D15-500-BL
990-NI-D16-1000-BL
990-NI-D16-200-BL
990-NI-D16-500-BL
990-NI-D18-1000-BL
990-NI-D18-200-BL
990-NI-D18-500-BL
990-NI-D20-1000-BL
990-NI-D20-2000-BL
990-NI-D20-200-BL
990-NI-D20-500-BL
990-NI-D25-1000-BL
990-NI-D25-2000-BL
990-NI-D25-200-BL
990-NI-D25-500-BL
990-NI-D30-1000-BL
990-NI-D30-2000-BL
990-NI-D30-200-BL
990-NI-D30-500-BL
990-NI-D35-1000-BL
990-NI-D35-200-BL
990-NI-D35-500-BL
990-NI-D40-1000-BL
990-NI-D40-2000-BL
990-NI-D40-200-BL
990-NI-D40-500-BL
990-NI-D50-1000-BL
990-NI-D50-2000-BL
990-NI-D50-500-BL
990-NI-D60-1000-BL
990-NI-D60-2000-BL
990-NI-D60-500-BL
990-NI-V20-1000-BL
990-NI-V20-2000-BL
990-NI-V20-200-BL
990-NI-V20-500-BL
990-NI-V25-1000-BL
990-NI-V25-2000-BL
990-NI-V25-200-BL
990-NI-V25-500-BL
990-NI-V30-1000-BL
990-NI-V30-2000-BL
990-NI-V30-200-BL
990-NI-V30-500-BL
990-NI-V40-1000-BL
990-NI-V40-2000-BL
990-NI-V40-500-BL
990-NI-V50-1000-BL
990-NI-V50-2000-BL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Square s1 Diameter_d1 w2 w1 d2 Weight
(g)
s2 Length l

38.76 €

1 Available 7 Days -D 101.51.57426.071000

11.40 €

1 Available 7 Days -D 101.51.5763.07200

21.66 €

1 Available 7 Days -D 101.51.57158.07500

22.58 €

1 Available 7 Days -D 121.51.59399.091000

8.08 €

1 Available 7 Days -D 121.51.5980.09200

13.50 €

1 Available 7 Days -D 121.51.59200.09500

26.40 €

1 Available 7 Days -D 14-1.511467.0-1000

8.98 €

1 Available 7 Days -D 14-1.51187.0-200

15.48 €

1 Available 7 Days -D 14-1.511220.0-500

26.72 €

1 Available 7 Days -D 15-1.512518.0-1000

9.06 €

1 Available 7 Days -D 15-1.51260.0-200

15.58 €

1 Available 7 Days -D 15-1.512259.0-500

26.82 €

1 Available 7 Days -D 161.51.513539.0131000

8.90 €

1 Available 7 Days -D 161.51.513110.013200

15.66 €

1 Available 7 Days -D 161.51.513270.013500

28.56 €

1 Available 7 Days -D 18-1.515650.0-1000

9.42 €

1 Available 7 Days -D 18-1.515120.0-200

16.56 €

1 Available 7 Days -D 18-1.515305.0-500

33.82 €

1 Available 7 Days -D 202216750.0161000

69.36 €

1 Available 7 Days -D 2022161700.0162000

10.48 €

1 Available 7 Days -D 202216160.016200

19.20 €

1 Available 7 Days -D 202216420.016500

47.78 €

1 Available 7 Days -D 2522211137.0211000

97.66 €

1 Available 7 Days -D 2522212100.0212000

13.50 €

1 Available 7 Days -D 252221162.021200

26.46 €

1 Available 7 Days -D 252221569.021500

51.52 €

1 Available 7 Days -D 3022261280.0261000

104.32 €

1 Available 7 Days -D 3022262778.0262000

14.22 €

1 Available 7 Days -D 302226200.026200

28.20 €

1 Available 7 Days -D 302226620.026500

54.50 €

1 Available 7 Days -D 35-2311500.0-1000

15.56 €

1 Available 7 Days -D 35-231328.0-200

30.18 €

1 Available 7 Days -D 35-231900.0-500

97.80 €

1 Available 7 Days -D 4033342500.0341000

195.48 €

1 Available 7 Days -D 4033345000.0342000

23.98 €

1 Available 7 Days -D 403334500.034200

51.58 €

1 Available 7 Days -D 4033341250.034500

158.80 €

1 Available 7 Days -D 5033443400.0441000

318.88 €

1 Available 7 Days -D 5033447100.0442000

82.46 €

1 Available 7 Days -D 5033441751.044500

205.48 €

1 Available 7 Days -D 60-4524800.0-1000

410.86 €

1 Available 7 Days -D 60-4529000.0-2000

104.98 €

1 Available 7 Days -D 60-4522500.0-500

38.00 €

1 Available 7 Days V 20-22161127.0161000

78.02 €

1 Available 7 Days V 20-22162254.0162000

11.20 €

1 Available 7 Days V 20-2216160.016200

20.98 €

1 Available 7 Days V 20-2216564.016500

42.00 €

1 Available 7 Days V 25-22211449.0211000

86.20 €

1 Available 7 Days V 25-22212898.0212000

12.12 €

1 Available 7 Days V 25-2221230.021200

23.38 €

1 Available 7 Days V 25-2221500.021500

49.02 €

1 Available 7 Days V 30-22261761.0261000

97.88 €

1 Available 7 Days V 30-22263500.0262000

13.70 €

1 Available 7 Days V 30-2226352.026200

28.96 €

1 Available 7 Days V 30-2226750.026500

87.26 €

1 Available 7 Days V 40-33343351.0341000

171.16 €

1 Available 7 Days V 40-33346700.0342000

46.98 €

1 Available 7 Days V 40-33341800.034500

117.98 €

1 Available 7 Days V 50-33444307.0441000

231.76 €

1 Available 7 Days V 50-33448614.0442000

Loading...

Basic information

Finish BL. blank RoHS Ja Material NI. Stainless Steel

Tech Support