Configure
  • Est. shipping days
    • All
    • Within 7 working days

Stainless Steel-Adjusting screws bearing blocks GN

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items

s

l1

l3

d1

d4

d2

l4

l2

Weight

(g)

d3

Minimum order quantity
5
20
14
M 6 x 1
16
6
2.9
10.1
21.0
10
1 pieces
5
35
14
M 6 x 1
16
6
2.9
10.1
24.0
10
1 pieces
5
50
14
M 6 x 1
16
6
2.9
10.1
26.0
10
1 pieces
6
30
16
M 8 x 1
20
8
3.9
12.1
46.0
14
1 pieces
6
45
16
M 8 x 1
20
8
3.9
12.1
51.0
14
1 pieces
6
60
16
M 8 x 1
20
8
3.9
12.1
56.0
14
1 pieces
8
40
18
M 10 x 1
24
10
5.9
15.1
85.0
16
1 pieces
8
60
18
M 10 x 1
24
10
5.9
15.1
94.0
16
1 pieces
8
80
18
M 10 x 1
24
10
5.9
15.1
106.0
16
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
13.50 €
( 16.07 € )
7 working days
13.80 €
( 16.42 € )
7 working days
14.06 €
( 16.73 € )
7 working days
13.90 €
( 16.54 € )
7 working days
14.28 €
( 16.99 € )
7 working days
14.66 €
( 17.45 € )
7 working days
15.88 €
( 18.90 € )
7 working days
16.70 €
( 19.87 € )
7 working days
17.48 €
( 20.80 € )
7 working days

More Information

Basic information

[Specifications]
・Material: NG. Stainless Steel

Stainless steel adjusting screws GN 827 are used in combination with bearing blocks GN 828 for simple adjustment and positioning tasks.