Stainless Steel-Beam couplings clamping hub (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2246-12-B4-4-NI
2246-12-B4-5-NI
2246-12-B5-5-NI
2246-16-B5-5-NI
2246-16-B5-6-NI
2246-16-B6-6-NI
2246-20-B5-5-NI
2246-20-B5-6-NI
2246-20-B5-8-NI
2246-20-B6-6-NI
2246-20-B6-8-NI
2246-20-B8-8-NI
2246-25-B6-6-NI
2246-25-B6-8-NI
2246-25-B6-10-NI
2246-25-B8-8-NI
2246-25-B8-10-NI
2246-25-B10-10-NI
2246-32-B10-10-NI
2246-32-B10-12-NI
2246-32-B12-12-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
x3 x7 l1 l3 x2 d1 x6 d4 d2 l4 d2_-_d3° l2 x4 Weight
(g)
d3 x5

92.56 €

1 Available 7 Days 5-50.5. 0.518.52.54-512-M 2444-45-10.04-

92.56 €

1 Available 7 Days 5-50.5. 0.518.52.54-512-M 2444-45-10.05-

92.56 €

1 Available 7 Days 5-50.5. 0.518.52.54-512-M 2544-45-10.05-

104.00 €

1 Available 7 Days 6-61. 1233.255-616-M 2.5555-56.5-25.05-

104.00 €

1 Available 7 Days 6-61. 1233.255-616-M 2.5555-56.5-25.06-

104.00 €

1 Available 7 Days 6-61. 1233.255-616-M 2.5655-56.5-25.06-

114.62 €

1 Available 7 Days 5-81. 1263.755-6208-8M 2.556.55-57.56-643.056-8

114.62 €

1 Available 7 Days 5-81. 1263.755-6208-8M 2.556.55-57.56-643.066-8

114.62 €

1 Available 7 Days 5-81. 1263.755-6208-8M 2.556.55-57.56-643.086-8

114.62 €

1 Available 7 Days 5-81. 1263.755-6208-8M 2.566.55-57.56-643.066-8

114.62 €

1 Available 7 Days 5-81. 1263.755-6208-8M 2.566.55-57.56-643.086-8

114.62 €

1 Available 7 Days 5-81. 1263.755-6208-8M 2.586.55-57.56-643.086-8

128.28 €

1 Available 7 Days 6-101.5. 1.5314.256-82510-10M 3696-68.58-878.068-10

128.28 €

1 Available 7 Days 6-101.5. 1.5314.256-82510-10M 3696-68.58-878.088-10

128.28 €

1 Available 7 Days 6-101.5. 1.5314.256-82510-10M 3696-68.58-878.0108-10

128.28 €

1 Available 7 Days 6-101.5. 1.5314.256-82510-10M 3896-68.58-878.088-10

128.28 €

1 Available 7 Days 6-101.5. 1.5314.256-82510-10M 3896-68.58-878.0108-10

128.28 €

1 Available 7 Days 6-101.5. 1.5314.256-82510-10M 31096-68.58-878.0108-10

143.20 €

1 Available 7 Days 12-122.5. 2.541610-1232-M 4101110-1012-170.010-

143.20 €

1 Available 7 Days 12-122.5. 2.541610-1232-M 4101110-1012-170.012-

143.20 €

1 Available 7 Days 12-122.5. 2.541610-1232-M 4121110-1012-170.012-

Loading...

  1. 1

Basic information

RoHS Ja Bore code B. without keyway Material NI. Stainless Steel

Tech Support