Oldham couplings grub screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2243-8-B2-2-AL-KU
2243-8-B2-3-AL-KU
2243-8-B3-3-AL-KU
2243-12-B4-4-AL-KU
2243-12-B4-5-AL-KU
2243-12-B5-5-AL-KU
2243-15-B4-4-AL-KU
2243-15-B4-5-AL-KU
2243-15-B4-6-AL-KU
2243-15-B5-5-AL-KU
2243-15-B5-6-AL-KU
2243-15-B6-6-AL-KU
2243-20-B6-6-AL-KU
2243-20-B6-8-AL-KU
2243-20-B6-10-AL-KU
2243-20-B8-8-AL-KU
2243-20-B8-10-AL-KU
2243-20-B10-10-AL-KU
2243-20-K6-6-AL-KU
2243-20-K6-8-AL-KU
2243-20-K6-10-AL-KU
2243-20-K8-8-AL-KU
2243-20-K8-10-AL-KU
2243-20-K10-10-AL-KU
2243-30-B8-8-AL-KU
2243-30-B8-10-AL-KU
2243-30-B8-12-AL-KU
2243-30-B10-10-AL-KU
2243-30-B10-12-AL-KU
2243-30-B12-12-AL-KU
2243-30-K8-8-AL-KU
2243-30-K8-10-AL-KU
2243-30-K8-12-AL-KU
2243-30-K10-10-AL-KU
2243-30-K10-12-AL-KU
2243-30-K12-12-AL-KU
2243-38-B12-12-AL-KU
2243-38-B12-15-AL-KU
2243-38-B12-20-AL-KU
2243-38-B15-15-AL-KU
2243-38-B15-20-AL-KU
2243-38-B20-20-AL-KU
2243-38-K12-12-AL-KU
2243-38-K12-15-AL-KU
2243-38-K12-20-AL-KU
2243-38-K15-15-AL-KU
2243-38-K15-20-AL-KU
2243-38-K20-20-AL-KU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
x3 x7 l1 l3 Bore code x2 d1 x6 d4 d2 d5 d2_-_d3° l2 x4 Weight
(g)
d3 x5

23.68 €

1 Available 7 Days 3-30.3. 0.39.61.3B. without keyway2-38-M 223.12-22.5-3.02-

23.68 €

1 Available 7 Days 3-30.3. 0.39.61.3B. without keyway2-38-M 223.12-22.5-3.03-

23.68 €

1 Available 7 Days 3-30.3. 0.39.61.3B. without keyway2-38-M 233.12-22.5-3.03-

27.86 €

1 Available 7 Days 5-50.7. 0.714.22B. without keyway4-512-M 345.24-43.9-3.04-

27.86 €

1 Available 7 Days 5-50.7. 0.714.22B. without keyway4-512-M 345.24-43.9-3.05-

27.86 €

1 Available 7 Days 5-50.7. 0.714.22B. without keyway4-512-M 355.24-43.9-3.05-

29.62 €

1 Available 7 Days 4-60.7. 0.7162.2B. without keyway4-5156-6M 348.24-44.45-56.045-6

29.62 €

1 Available 7 Days 4-60.7. 0.7162.2B. without keyway4-5156-6M 348.24-44.45-56.055-6

29.62 €

1 Available 7 Days 4-60.7. 0.7162.2B. without keyway4-5156-6M 348.24-44.45-56.065-6

29.62 €

1 Available 7 Days 4-60.7. 0.7162.2B. without keyway4-5156-6M 358.24-44.45-56.055-6

29.62 €

1 Available 7 Days 4-60.7. 0.7162.2B. without keyway4-5156-6M 358.24-44.45-56.065-6

29.62 €

1 Available 7 Days 4-60.7. 0.7162.2B. without keyway4-5156-6M 368.24-44.45-56.065-6

34.28 €

1 Available 7 Days 6-101.7. 1.721.42.9B. without keyway6-82010-10M 4612.26-65.88-811.068-10

34.28 €

1 Available 7 Days 6-101.7. 1.721.42.9B. without keyway6-82010-10M 4612.26-65.88-811.088-10

34.28 €

1 Available 7 Days 6-101.7. 1.721.42.9B. without keyway6-82010-10M 4612.26-65.88-811.0108-10

34.28 €

1 Available 7 Days 6-101.7. 1.721.42.9B. without keyway6-82010-10M 4812.26-65.88-811.088-10

34.28 €

1 Available 7 Days 6-101.7. 1.721.42.9B. without keyway6-82010-10M 4812.26-65.88-811.0108-10

34.28 €

1 Available 7 Days 6-101.7. 1.721.42.9B. without keyway6-82010-10M 41012.26-65.88-811.0108-10

46.32 €

1 Available 7 Days 6-101.7. 1.721.42.9K. with keyway (from d°°1°° = 20)6-82010-10M 4612.26-65.88-811.068-10

46.32 €

1 Available 7 Days 6-101.7. 1.721.42.9K. with keyway (from d°°1°° = 20)6-82010-10M 4612.26-65.88-811.088-10

46.32 €

1 Available 7 Days 6-101.7. 1.721.42.9K. with keyway (from d°°1°° = 20)6-82010-10M 4612.26-65.88-811.0108-10

46.32 €

1 Available 7 Days 6-101.7. 1.721.42.9K. with keyway (from d°°1°° = 20)6-82010-10M 4812.26-65.88-811.088-10

46.32 €

1 Available 7 Days 6-101.7. 1.721.42.9K. with keyway (from d°°1°° = 20)6-82010-10M 4812.26-65.88-811.0108-10

46.32 €

1 Available 7 Days 6-101.7. 1.721.42.9K. with keyway (from d°°1°° = 20)6-82010-10M 41012.26-65.88-811.0108-10

45.52 €

1 Available 7 Days 8-121.7. 1.732.55B. without keyway8-103012-12M 4816.28-81010-1040.0810-12

45.52 €

1 Available 7 Days 8-121.7. 1.732.55B. without keyway8-103012-12M 4816.28-81010-1040.01010-12

45.52 €

1 Available 7 Days 8-121.7. 1.732.55B. without keyway8-103012-12M 4816.28-81010-1040.01210-12

45.52 €

1 Available 7 Days 8-121.7. 1.732.55B. without keyway8-103012-12M 41016.28-81010-1040.01010-12

45.52 €

1 Available 7 Days 8-121.7. 1.732.55B. without keyway8-103012-12M 41016.28-81010-1040.01210-12

45.52 €

1 Available 7 Days 8-121.7. 1.732.55B. without keyway8-103012-12M 41216.28-81010-1040.01210-12

57.68 €

1 Available 7 Days 8-121.7. 1.732.55K. with keyway (from d°°1°° = 20)8-103012-12M 4816.28-81010-1040.0810-12

57.68 €

1 Available 7 Days 8-121.7. 1.732.55K. with keyway (from d°°1°° = 20)8-103012-12M 4816.28-81010-1040.01010-12

57.68 €

1 Available 7 Days 8-121.7. 1.732.55K. with keyway (from d°°1°° = 20)8-103012-12M 4816.28-81010-1040.01210-12

57.68 €

1 Available 7 Days 8-121.7. 1.732.55K. with keyway (from d°°1°° = 20)8-103012-12M 41016.28-81010-1040.01010-12

57.68 €

1 Available 7 Days 8-121.7. 1.732.55K. with keyway (from d°°1°° = 20)8-103012-12M 41016.28-81010-1040.01210-12

57.68 €

1 Available 7 Days 8-121.7. 1.732.55K. with keyway (from d°°1°° = 20)8-103012-12M 41216.28-81010-1040.01210-12

85.30 €

1 Available 7 Days 12-204. 4406.1B. without keyway12-153820-20M 51220.312-1212.115-1576.01215-20

85.30 €

1 Available 7 Days 12-204. 4406.1B. without keyway12-153820-20M 51220.312-1212.115-1576.01515-20

85.30 €

1 Available 7 Days 12-204. 4406.1B. without keyway12-153820-20M 51220.312-1212.115-1576.02015-20

85.30 €

1 Available 7 Days 12-204. 4406.1B. without keyway12-153820-20M 51520.312-1212.115-1576.01515-20

85.30 €

1 Available 7 Days 12-204. 4406.1B. without keyway12-153820-20M 51520.312-1212.115-1576.02015-20

85.30 €

1 Available 7 Days 12-204. 4406.1B. without keyway12-153820-20M 52020.312-1212.115-1576.02015-20

97.38 €

1 Available 7 Days 12-204. 4406.1K. with keyway (from d°°1°° = 20)12-153820-20M 51220.312-1212.115-1576.01215-20

97.38 €

1 Available 7 Days 12-204. 4406.1K. with keyway (from d°°1°° = 20)12-153820-20M 51220.312-1212.115-1576.01515-20

97.38 €

1 Available 7 Days 12-204. 4406.1K. with keyway (from d°°1°° = 20)12-153820-20M 51220.312-1212.115-1576.02015-20

97.38 €

1 Available 7 Days 12-204. 4406.1K. with keyway (from d°°1°° = 20)12-153820-20M 51520.312-1212.115-1576.01515-20

97.38 €

1 Available 7 Days 12-204. 4406.1K. with keyway (from d°°1°° = 20)12-153820-20M 51520.312-1212.115-1576.02015-20

97.38 €

1 Available 7 Days 12-204. 4406.1K. with keyway (from d°°1°° = 20)12-153820-20M 52020.312-1212.115-1576.02015-20

Loading...

  1. 1

Basic information

Material (Spacer) KU. Plastic (Polyacetal POM) RoHS Ja Material (Hub) AL. Aluminum

Tech Support