Stainless Steel-Cabinet "U" handles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
328.5-120-A-GS
328.5-120-B-GS
328.5-140-A-GS
328.5-140-B-GS
429-A4-12-125-MT-E
429-A4-12-125-MT-H
429-A4-12-125-PL-E
429-A4-12-125-PL-H
429-A4-12-160-MT-E
429-A4-12-160-MT-H
429-A4-12-160-PL-E
429-A4-12-160-PL-H
429-A4-16-160-MT-E
429-A4-16-160-PL-E
429-A4-16-160-PL-H
429-A4-16-200-MT-E
429-A4-16-200-MT-H
429-A4-16-200-PL-E
429-A4-16-200-PL-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Finish Type a d2 t h1 h2 h r l1 Handle diameter d1 Handle diameter b l2 Weight
(g)
Thread Material (Sealing ring) d3 Material Length l

40.56 €

1 Available 7 Days GSA. Mounting from the back (threaded blind bore)14-1344---120-22141.2318.0M 6----

32.56 €

1 Available 7 Days GSB. Mounting from the operator's side14--445--120-22141.2293.0-----

66.38 €

1 Available 7 Days GSA. Mounting from the back (threaded blind bore)18-1755---140-28166.5601.0M 8----

53.82 €

1 Available 7 Days GSB. Mounting from the operator's side18--556--140-28166.5523.0-----

35.24 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)--M 512--5114-12--170.0-E. EPDM12.8A4. Stainless Steel125

35.54 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)--M 512--5114-12--170.0-H. H-NBR12.8A4. Stainless Steel125

35.32 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)--M 512--5114-12--170.0-E. EPDM12.8A4. Stainless Steel125

35.56 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)--M 512--5114-12--170.0-H. H-NBR12.8A4. Stainless Steel125

38.82 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)--M 512--5114-12--202.0-E. EPDM12.8A4. Stainless Steel160

39.00 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)--M 512--5114-12--202.0-H. H-NBR12.8A4. Stainless Steel160

38.72 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)--M 512--5114-12--202.0-E. EPDM12.8A4. Stainless Steel160

38.96 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)--M 512--5114-12--202.0-H. H-NBR12.8A4. Stainless Steel160

44.84 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)--M 612--5918-16--373.0-E. EPDM16.8A4. Stainless Steel160

44.92 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)--M 612--5918-16--373.0-E. EPDM16.8A4. Stainless Steel160

45.28 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)--M 612--5918-16--373.0-H. H-NBR16.8A4. Stainless Steel160

48.02 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)--M 612--5918-16--436.0-E. EPDM16.8A4. Stainless Steel200

48.36 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)--M 612--5918-16--436.0-H. H-NBR16.8A4. Stainless Steel200

47.96 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)--M 612--5918-16--436.0-E. EPDM16.8A4. Stainless Steel200

48.36 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)--M 612--5918-16--437.0-H. H-NBR16.8A4. Stainless Steel200

Loading...

  1. 1

Basic information

RoHS Ja

Tech Support