Low form hexagon nuts, metric fine thread, Steel

Low form hexagon nuts, metric fine thread, Steel
  • Volume Discount
[Specifications]
・Standard: ISO 8675

Hexagon thin nuts with fine thread are used in bolted connections, e.g. as lock nuts to lock components and prevent accidental loosening, turning or shifting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8675-M8X1-04-BT
8675-M8X1-04-ZB
8675-M10X1-04-BT
8675-M10X1-04-ZB
8675-M24X2-04-BT
8675-M24X2-04-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Finish s b Weight
(g)
Thread d e

0.26 €

1 Available 7 Days BT. blackened1343.0M 8 x 114.4

0.26 €

1 Available 7 Days ZB. zinc plated. blue passivated1343.0M 8 x 114.4

0.36 €

1 Available 7 Days BT. blackened1655.0M 10 x 117.8

0.36 €

1 Available 7 Days ZB. zinc plated. blue passivated1655.0M 10 x 117.8

3.02 €

1 Available 7 Days BT. blackened36128.0M 24 x 239.6

2.48 €

1 Available 7 Days ZB. zinc plated. blue passivated361235.0M 24 x 239.6

Loading...

  1. 1

Basic information

RoHS Ja Tensile strength class 04. Tensile strength class

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support