Rubber caps, retaining magnets

Rubber caps, retaining magnets
  • Volume Discount
[Specifications]
・Material: NBR - Acrylonitrile butadiene rubber
・Color: Black
・Outer diameter d1 : 16-80mm

[Features]
・Rubber caps GN 70.2 can be used with all non-rubberized retaining magnets
・The inner diameter values d1 are matched to the respective outer diameters of the magnets
・The specified nominal magnetic forces of the magnets are reduced due to the 0.5 mm wall thickness of the caps
・Rubber caps protect surfaces from being damaged by the magnet. They also prevent hard, loud contacts, and the increased friction reduces sideways slippage
・The rubber caps are easily affixed to the magnet by hand and can be removed again, if necessary

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70.2-NBR-16-SW
70.2-NBR-20-SW
70.2-NBR-25-SW
70.2-NBR-32-SW
70.2-NBR-40-SW
70.2-NBR-50-SW
70.2-NBR-63-SW
70.2-NBR-80-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h d1 d2 Weight
(g)

1.32 €

1 Available 7 Days 316171.0

1.38 €

1 Available 7 Days 520211.0

1.50 €

1 Available 7 Days 525261.0

1.66 €

1 Available 7 Days 532331.0

1.80 €

1 Available 7 Days 640411.0

1.98 €

1 Available 7 Days 650514.0

2.28 €

1 Available 7 Days 663645.0

3.92 €

1 Available 7 Days 11808513.0

Loading...

  1. 1

Basic information

s 0.5 RoHS Ja Color SW
Material NBR. Acrylonitrile butadiene rubber

Tech Support