Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
417-4-B-NI |
417-4-C-NI |
417-5-B-NI |
417-5-C-NI |
417-6-B-NI |
417-6-C-NI |
417-8-B-NI |
417-8-C-NI |
417-10-B-NI |
417-10-C-NI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Bolt diameter d1 | b2 | b3 | b4 | h1 | h2 | k1 | k2 | k3 | Ende | k4_1 | b2_1 | l1 | h3 | d2 | l2 | k4 | Weight (g) | Federdruck | b1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.82 € | 1 | Available | 7 Days | B. without rest position | 4 | 16.5 | 6 | 3.3 | 7 | 4 | 14 | 4 | 8 | 12. 12 | 7 | 19 | 4 | 10 | 12 | 10.5 | 4.5 | 12.0 | 3. 3 | 22 | |
13.38 € | 1 | Available | 7 Days | C. with rest position | 4 | 16.5 | 6 | 3.3 | 7 | 4 | 14 | 4 | 8 | 12. 12 | 7 | 19 | 4 | 10 | 12 | 10.5 | 4.5 | 13.0 | 3. 3 | 22 | |
14.28 € | 1 | Available | 7 Days | B. without rest position | 5 | 22 | 8 | 4.3 | 9.5 | 4.5 | 18 | 5 | 10 | 24. 24 | 10.5 | 25.5 | 5 | 13.5 | 16 | 13 | 7 | 24.0 | 5. 5 | 28 | |
13.92 € | 1 | Available | 7 Days | C. with rest position | 5 | 22 | 8 | 4.3 | 9.5 | 4.5 | 18 | 5 | 10 | 24. 24 | 10.5 | 25.5 | 5 | 13.5 | 16 | 13 | 7 | 28.0 | 5. 5 | 28 | |
16.08 € | 1 | Available | 7 Days | B. without rest position | 6 | 27.5 | 10 | 5.4 | 10.5 | 5 | 21 | 5.5 | 12 | 21. 21 | 13 | 30.5 | 6 | 15.5 | 18 | 15.5 | 10 | 41.0 | 5. 5 | 32 | |
15.58 € | 1 | Available | 7 Days | C. with rest position | 6 | 27.5 | 10 | 5.4 | 10.5 | 5 | 21 | 5.5 | 12 | 21. 21 | 13 | 30.5 | 6 | 15.5 | 18 | 15.5 | 10 | 45.0 | 5. 5 | 32 | |
17.42 € | 1 | Available | 7 Days | B. without rest position | 8 | 33 | 12 | 5.4 | 12.5 | 6 | 23 | 5.5 | 12 | 22. 22 | 20 | 37.5 | 8 | 18.5 | 21 | 18 | 15.5 | 65.0 | 6. 6 | 34 | |
17.42 € | 1 | Available | 7 Days | C. with rest position | 8 | 33 | 12 | 5.4 | 12.5 | 6 | 23 | 5.5 | 12 | 22. 22 | 20 | 37.5 | 8 | 18.5 | 21 | 18 | 15.5 | 74.0 | 6. 6 | 34 | |
19.88 € | 1 | Available | 7 Days | B. without rest position | 10 | 35 | 14.5 | 6.5 | 14.5 | 6 | 27 | 6 | 15 | 25. 25 | 18.5 | 40 | 10 | 21.75 | 25 | 22.5 | 13.5 | 106.0 | 4. 4 | 39 | |
19.60 € | 1 | Available | 7 Days | C. with rest position | 10 | 35 | 14.5 | 6.5 | 14.5 | 6 | 27 | 6 | 15 | 25. 25 | 18.5 | 40 | 10 | 21.75 | 25 | 22.5 | 13.5 | 92.0 | 4. 4 | 39 |
Loading...
Material | NI. Stainless Steel precision casting |
---|