Indexing plungers, flange surface mounting, parallel the plunger pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
722.6-8-20-A-SW
722.6-8-20-A-ZB
722.6-10-20-A-SW
722.6-10-20-A-ZB
722.6-12-20-A-SW
722.6-12-20-A-ZB
722.6-14-20-A-SW
722.6-14-20-A-ZB
722.6-16-30-A-SW
722.6-16-30-A-ZB
722.6-20-30-A-SW
722.6-20-30-A-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h1 h2 k1 k2 k3 Finish s l1 sw x1 h3 m l3 b d1 d4 d2 l4 l2 Weight
(g)
Federdruck d3

25.12 €

1 Available 12 Days 7.51.57.51812SW. black. RAL 9005. textured finish20701050. 501034356.1876.15214168.015. 1536

23.48 €

1 Available 12 Days 7.51.57.51812ZB. zinc plated. blue passivated20701050. 501034356.1876.15214166.015. 1536

25.12 €

1 Available 12 Days 7.51.57.51812SW. black. RAL 9005. textured finish20701050. 501034356.11076.15214171.015. 1536

23.48 €

1 Available 12 Days 7.51.57.51812ZB. zinc plated. blue passivated20701050. 501034356.11076.15214169.015. 1536

25.36 €

1 Available 12 Days 7.51.57.51812SW. black. RAL 9005. textured finish20701050. 501034356.11276.15214175.015. 1536

23.68 €

1 Available 12 Days 7.51.57.51812ZB. zinc plated. blue passivated20701050. 501034356.11276.15214172.015. 1536

25.36 €

1 Available 12 Days 7.51.57.51812SW. black. RAL 9005. textured finish20701050. 501034356.11476.15214179.015. 1536

23.68 €

1 Available 12 Days 7.51.57.51812ZB. zinc plated. blue passivated20701050. 501034356.11476.15214177.015. 1536

50.98 €

1 Available 12 Days 155143410SW. black. RAL 9005. textured finish3010317110. 11015555410.1161010.17820795.030. 3050

47.22 €

1 Available 12 Days 155143410ZB. zinc plated. blue passivated3010317110. 11015555410.1161010.17820797.030. 3050

51.46 €

1 Available 12 Days 155143410SW. black. RAL 9005. textured finish3010317110. 11015555410.1201010.17820812.030. 3050

47.62 €

1 Available 12 Days 155143410ZB. zinc plated. blue passivated3010317110. 11015555410.1201010.17820815.030. 3050

Loading...

  1. 1

Basic information

Type A. with pull ring

Tech Support