Stainless Steel-Indexing plungers, flange surface mounting, parallel to

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
722.6-8-20-A-A4
722.6-10-20-A-A4
722.6-12-20-A-A4
722.6-14-20-A-A4
722.6-16-30-A-A4
722.6-20-30-A-A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h1 h2 k1 k2 k3 s l1 sw x1 h3 m l3 b d1 d4 d2 l4 l2 Weight
(g)
Federdruck d3

35.22 €

1 Available 12 Days 7.51.57.5181220701050. 501034356.1876.15214179.015. 1536

34.40 €

1 Available 12 Days 7.51.57.5181220701050. 501034356.11076.15214186.015. 1536

34.72 €

1 Available 12 Days 7.51.57.5181220701050. 501034356.11276.15214186.015. 1536

34.72 €

1 Available 12 Days 7.51.57.5181220701050. 501034356.11476.15214191.015. 1536

75.18 €

1 Available 12 Days 1551434103010317110. 11015555410.1161010.17820802.030. 3050

75.18 €

1 Available 12 Days 1551434103010317110. 11015555410.1201010.17820820.030. 3050

Loading...

  1. 1

Basic information

Type A. with pull ring Material A4. Stainless Steel precision casting RoHS Ja

Tech Support