Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A16 3814S2 |
A16 3814S3 |
A16 3814S4 |
A16 3814S5 |
A16 3814S6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Length (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|
22.87 € | 1 | 7 Days | 30 | 76 | 22 | ||
24.53 € | 1 | 7 Days | 31 | 113 | 23 | ||
30.90 € | 1 | 7 Days | 31 | 149 | 23 | ||
35.73 € | 1 | 7 Days | 31 | 185 | 23 | ||
40.83 € | 1 | 7 Days | 31 | 220 | 23 |
Loading...
Outlet BSPP Female Thread | G 1/4 | Inlet BSPP Female Thread | G 3/8 | Max. Operating Pressure(bar) | 15 |
---|