Female 4-way Blocks (A15 12)

Female 4-way Blocks A15 12

Product Details:

Manufacturer part number: A15 12

Brand: PREVOST

Price: 12.97

Delivery time: 7 Days


Technical Data:

Width: 51 mm

BSPP Female Thread: G 1/2

Length: 51 mm

Height: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A15 12

Part Number
A15 12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
Height
(mm)

12.97 €

1 7 Days 51G 1/25131

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 15

This page is Female 4-way Blocks, part number A15 12.
You can find the detail information about specifications and dimensions on part number A15 12.

Variation of this product

Part Number
A15 14
A15 18
A15 38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
Height
(mm)

6.40 €

1 7 Days 40G 1/44021

4.78 €

1 7 Days 25G 1/82515

13.97 €

1 7 Days 50G 3/85025

Tech Support