Treated Steel Single Ear O Clips

Treated Steel Single Ear O Clips
Ear clamps:
Ear clamps are used to attach flexible hoses made from PVC, rubber and other material.
• Safe and permanent attachement
• Quick and easy assembly
• Wide range of applications
• Economical

Full band screw clamps
PBS - PBI - PBX:
•Technology specifically for clamping hoses
• Made from high-quality steel

Openwork band screw clamps
PBJ:
• Versatility of slotted band
• Economical
• Possibility of making custom clamps in large diameters (kit)

PBR - Extremely tough clamps for thick pipes

Rubber-lined clamps
PBC - Clamps with rubber protection: soften vibrations and protect clamped hose and parts.
Available in 12 and 15 mm bands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0709E
0810E
0911E
1012E
1113E
1214E
1416E
1618E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Band Width
(mm)
Diameter (Min. - Max.)
(mm)

12.07 €

100 7 Days 607 - 09

12.07 €

100 7 Days 608 - 10

12.27 €

100 7 Days 6.509 - 11

12.47 €

100 7 Days 6.510 - 12

12.63 €

100 7 Days 6.511 - 13

19.48 €

100 7 Days 712 - 14

18.50 €

100 7 Days 714 - 16

19.50 €

100 7 Days 716 - 18

Loading...

  1. 1

Basic information

Highlight Tamperproof clamp Packaging (Box quantity) 100

Tech Support