Stainless Steel - INOX 304 Single Ear O Clips

Stainless Steel - INOX 304 Single Ear O Clips
Ear clamps:
Ear clamps are used to attach flexible hoses made from PVC, rubber and other material.
• Safe and permanent attachement
• Quick and easy assembly
• Wide range of applications
• Economical

Full band screw clamps
PBS - PBI - PBX:
•Technology specifically for clamping hoses
• Made from high-quality steel

Openwork band screw clamps
PBJ:
• Versatility of slotted band
• Economical
• Possibility of making custom clamps in large diameters (kit)

PBR - Extremely tough clamps for thick pipes

Rubber-lined clamps
PBC - Clamps with rubber protection: soften vibrations and protect clamped hose and parts.
Available in 12 and 15 mm bands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
INOX 0708EG
INOX 0809EG
INOX 0910EG
INOX 1011EG
INOX 1012EG
INOX 1113EG
INOX 1314EG
INOX 1315EG
INOX 1416EG
INOX 1517EG
INOX 1618EG
INOX 1719EG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Band Width
(mm)
Diameter (Min. - Max.)
(mm)

40.87 €

100 7 Days 67.5 - 8.5

61.72 €

100 7 Days 68.2 - 9.5

42.97 €

100 7 Days 6.59 - 10.5

46.13 €

100 7 Days 6.510 - 11.5

48.38 €

100 7 Days 6.510.5 - 12.5

53.97 €

100 7 Days 711.5 - 13.5

55.23 €

100 7 Days 712.5 - 14.5

56.90 €

100 7 Days 713 - 15.3

58.17 €

100 7 Days 714 - 16.3

59.17 €

100 7 Days 715 - 17.3

62.87 €

100 7 Days 7.516 - 18.3

69.83 €

100 7 Days 7.517 - 19.3

Loading...

  1. 1

Basic information

Highlight Tamperproof clamp Packaging (Box quantity) 100

Tech Support