Banding Kit (PBK 125)

Banding Kit PBK 125

Product Details:

Manufacturer part number: PBK 125

Brand: PREVOST

Price: 20.77

Delivery time: 7 Days


Technical Data:

Packaging: 5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PBK 125

Part Number
PBK 125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Packaging
(m)

20.77 €

1 7 Days 5

Loading...

  1. 1

Basic information

Band Width(mm) 12 NO.of housings supplied 6

This page is Banding Kit, part number PBK 125.
You can find the detail information about specifications and dimensions on part number PBK 125.

Variation of this product

Part Number
PBK 1225
PBK 123
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Packaging
(m)

72.30 €

1 7 Days 25

14.88 €

1 7 Days 3

Tech Support