Micro Type (Electrogalvanised Steel) Worm-drive Clamps

Micro Type (Electrogalvanised Steel) Worm-drive Clamps
Ear clamps:
Ear clamps are used to attach flexible hoses made from PVC, rubber and other material.
• Safe and permanent attachement
• Quick and easy assembly
• Wide range of applications
• Economical

Full band screw clamps
PBS - PBI - PBX:
•Technology specifically for clamping hoses
• Made from high-quality steel

Openwork band screw clamps
PBJ:
• Versatility of slotted band
• Economical
• Possibility of making custom clamps in large diameters (kit)

PBR - Extremely tough clamps for thick pipes

Rubber-lined clamps
PBC - Clamps with rubber protection: soften vibrations and protect clamped hose and parts.
Available in 12 and 15 mm bands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PBM 11P
PBM 12P
PBM 13P
PBM 14P
PBM 15P
PBP 1119
PBP 711
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Screw
(Nm)
Band Width
(mm)
Width
(mm)
Diameter (Min. - Max.)
(mm)
Length
(mm)
Height
(mm)
Construction Packaging (Box quantity)

4.43 €

1 7 Days --509 - 112008--

4.43 €

1 7 Days --509 - 129010--

4.43 €

1 7 Days --5010 - 1320010--

4.72 €

1 7 Days --5011 - 1420010--

4.72 €

1 7 Days --5012 - 152010--

94.42 €

100 7 Days 0.5 - 0.75-11 - 19--Treated zinc-plated steel100

94.42 €

50 7 Days 0.5 - 0.75-07 - 11--Treated zinc-plated steel50

Loading...

  1. 1

Tech Support