- | - | - | - | 10 x 17 | - | - | Rubber | Crimp couplings | - | DMO 1010, DMO 1015, DMO 1020, DGO 1020, DGO 1025, DGF 1010, DGF 1015 | - | - | Compressed air | G 3/8 M | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
- | - | - | 25 | - | 12 | - | Epoxy-coated steel case | Fixed bracket | 10 x 17 | - | 26 | Pipe locked with ratchet stop | - | - | 1 m of inlet supply hose | 500 | ESI 07 | G 3/8 F | - | - | - | - | - | - | - | 1 pieces |
- | - | - | - | 13 x 20 | - | - | Rubber | Crimp couplings | - | DMO 1315, DGO 1320, DGF 1310 | - | - | Compressed air | G 1/2 F | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
- | - | - | - | 13 x 20 | - | - | Rubber | Crimp couplings | - | DLO 1330 | - | - | Compressed air Water | G 1/2 F | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
- | - | - | 20 | - | - | - | Epoxy-coated steel case | Fixed bracket | 13 x 19 | - | 26.5 | Pipe locked with ratchet stop | - | - | - | - | - | - | G 1/2 | G 1/2 | - | - | - | - | - | 1 pieces |
- | - | - | 25 | - | 12 | - | Epoxy-coated steel case | Fixed bracket | 10 x 17 | - | 26 | Pipe locked with ratchet stop | - | - | 1 m of inlet supply hose | 500 | CSI 06 | G 3/8 F | - | - | - | - | - | - | - | 1 pieces |
- | - | - | - | 16 x 23 | - | - | Rubber | Crimp couplings | - | DMO 1610, DGO 1610 | - | - | Compressed air | G 1/2 F | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
- | - | - | 25 | - | 12 | - | Epoxy-coated steel case | Fixed bracket | 10 x 17 | - | 26 | Pipe locked with ratchet stop | - | - | 1 m of inlet supply hose | 500 | ISI 06 | G 3/8 F | - | - | - | - | - | - | - | 1 pieces |
- | - | Fastening system for IPN/HEA beams | - | - | - | - | Galvanized steel, Polyester paint | - | - | - | - | - | - | - | - | - | - | - | - | - | Workstation ergonomics | 40 | Mounting deck for fastening hose reels: DSF - DMF - DRF - DPF | - | 1 mounting deck PLA 450N, 2 anchors, screws and nuts kit, 420 mm free track | 1 pieces |
- | - | Fastening system for IPN/HEA beams | - | - | - | - | Galvanized steel, Polyester paint | - | - | - | - | - | - | - | - | - | - | - | - | - | Workstation ergonomics | 100 | - | Mounting deck for fastening hose reels: DMO-DGO-DVO-DGF-DSF-DPF-DRF- DMF | - | 1 pieces |
- | - | Fastening system for IPN/HEA beams | - | - | - | - | Galvanized steel, Polyester paint | - | - | - | - | - | - | - | - | - | - | - | - | - | Workstation ergonomics | 100 | Mounting deck for fastening hose reels: DMO-DGO-DVO-DGF-DSF-DPF-DRF- DMF | - | 1 mounting deck PLA 2000N, 4 anchors, 2 screws and nuts kit, 1 rubber bush | 1 pieces |
- | - | Fastening system for IPN/HEA beams | - | - | - | - | Galvanized steel, Polyester paint | - | - | - | - | - | - | - | - | - | - | - | - | - | Workstation ergonomics | 40 | - | Mounting deck for fastening hose reels: DSF - DMF - DRF - DPF | - | 1 pieces |
- | - | - | - | 10 x 14 | - | - | PU/PVC | Crimp couplings | - | DSF 1003, DRF 1010, DRF 1012, DRFB 1010, DRFB 1012 | - | - | Compressed air | Plastic fitting | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
- | - | - | - | 10 x 14 | - | - | PU | Crimp couplings | - | DRFIN 1012, DRFINB 1012 | - | - | Compressed air Water | Plastic fitting | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
- | - | - | - | 10 x 15 | - | - | PU | Crimp couplings | - | DPF 1010, DVO 1025 | - | - | Compressed air | G 3/8 M | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
0.5 | 280 | - | 290 | 8 x 14 | - | 33 | Rubber | Crimp couplings | - | DMO 0810, DMO 0815, DMO 0820, DGF 0810, DGF 0815, DGF 0820 | - | - | Compressed air | G 3/8 M | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |
0.5 | 290 | - | 320 | 8 X 12 | - | 29 | Treated steel | - | - | DGF | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 pieces |