Electrical Reel with Lamp

Electrical Reel with Lamp
Automatic hose reels are used for organizing work stations.
They save time and allow flexible hoses to be used safely and efficiently.
Distributed fluids: compressed air, cold and hot water, high and low pressure, oil, grease, oxygen and acetylene.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DEL BA24
DEL BA230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Construction (cable reel)

390.32 €

1 7 Days Rubber H05 RN-F

390.32 €

1 7 Days Rubber: H05 RN-F

Loading...

  1. 1

Basic information

Section 2 x 1 mm² Construction Insulated polypropylene Equipped with Swivel bracket
Weight(kg) 5 Temperature - 5° to + 40 Length(m) 14 m (+ 1.5 m outside)

Tech Support