Naked Mounting Deck

Naked Mounting Deck
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PLA 2000N

Part Number
PLA 2000N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

96.22 €

1 7 Days

Loading...

  1. 1

Basic information

Length(mm) 20 Max. Operating Pressure(bar) 12 Construction Epoxy-coated steel case
Equipped with Fixed bracket ID/OD(mm) 13 x 20 Weight(kg) 27
Technology Pipe locked with ratchet stop Connection 1 m of inlet supply hose Flow rate(l/min) 1000
Coupler ISI 08 Swivel inlet (BSPP) G 1/2 M

This page is Naked Mounting Deck, part number PLA 2000N.
You can find the detail information about specifications and dimensions on part number PLA 2000N.

Tech Support