Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 7 working days

    Polyurethane hose

    Part number:

    DRFI 1012LS
    Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    DRFI 1012LS
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    439.92 €
    ( 523.50 € )
    7 working days

    More Information

    Basic information

    [Specifications]
    ・Horse Length (m) : 12
    ・Construction: AISI 304 stainless steel case
    ・Technology: Pipe locked with ratchet stop
    ・Coupler: ELS 09

    [Features]
    ・Automatic hose reels are used for organzing work stations. They save time and allow flexible hoses to be used safely and efficiently
    ・Distributed fluids: compressed air, cold and hot water, high and low pressure, oil, grease, oxygen and acetylene

    Part number has been confirmed