Male Thread Exhaust Silencers (PPS M5)

Male Thread Exhaust Silencers PPS M5

Product Details:

Manufacturer part number: PPS M5

Brand: PREVOST

Price: 1.82

Delivery time: 7 Days


Technical Data:

Width: 8 mm

Length: 8 mm

Male Thread: -

Metric Male Thread: M5 X 0.8

Height: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS M5

Part Number
PPS M5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Male Thread Metric Male Thread Height
(mm)

1.82 €

1 7 Days 88-M5 X 0.816

Loading...

  1. 1

This page is Male Thread Exhaust Silencers, part number PPS M5.
You can find the detail information about specifications and dimensions on part number PPS M5.

Variation of this product

Part Number
PPS 12
PPS 14
PPS 18
PPS 34
PPS 38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
Male Thread Metric Male Thread Height
(mm)

6.03 €

1 7 Days 27.527.5G 1/2-46.8

2.40 €

1 7 Days 18.418.4G 1/4-32

1.82 €

1 7 Days 1315G 1/8-27

11.55 €

1 7 Days 3035G 3/4-51

4.60 €

1 7 Days 1922G 3/8-43

Tech Support