Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CAR G04HVW |
CAR G04LVW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
214.87 € | 1 | 7 Days | ||
211.38 € | 1 | 7 Days |
Loading...
Width(mm) | 180 | Length(mm) | 360 | Capacity(l) | 0.6 |
---|---|---|---|---|---|
Nozzle Diameter(mm) | 1.3 | Max. Operating Pressure(bar) | 3 | Height(mm) | 115 |
BSPP Male Thread | G 1/4 |