CAR G04HVLP Paint Spray Gun Parts

Part number:

Still undefined. 11 possible part numbers found.
Quantity:

Part number list

Number of items

Description

Minimum order quantity
1.0 mm nozzle
1 pieces
1.3 mm nozzle
1 pieces
1.4 mm nozzle
1 pieces
1.5 mm nozzle
1 pieces
1.7 mm nozzle
1 pieces
2.0 mm nozzle
1 pieces
Set for complete nozzle 1.4 mm + complete paint flow rate adjustment screw
1 pieces
Set for jet form control
1 pieces
Set for complete air adjust + nipple for air
1 pieces
Complete cup Set
1 pieces
Set for complete valve + trigger for CAR G04HVLP and CAR G04 paint spray guns
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
100.98 €
( 120.17 € )
7 working days
100.98 €
( 120.17 € )
7 working days
100.98 €
( 120.17 € )
7 working days
100.98 €
( 120.17 € )
7 working days
100.98 €
( 120.17 € )
7 working days
100.98 €
( 120.17 € )
7 working days
147.45 €
( 175.47 € )
7 working days
8.45 €
( 10.06 € )
7 working days
12.68 €
( 15.09 € )
7 working days
33.43 €
( 39.78 € )
7 working days
23.12 €
( 27.51 € )
7 working days

More Information

Basic information

Using a high-quality spray gun creates optimal paint finishes (paint, varnish, lacquer, stain), a uniform spray, a high transfer rate and reduced costs (quantity of paint and application time). Painters benefit from easy adjustment, grip and handling of the spray gun. Prevost’s wide range of spray guns meets needs in all fields, including paint booths, bodywork shops, the construction industry, etc.
Prevost have compiled practical tools for the use of compressed air in the painting industry.