Equal Socket - A3 (A3 12)

Equal Socket - A3 A3 12

Product Details:

Manufacturer part number: A3 12

Brand: PREVOST

Price: 3.53

Delivery time: 7 Days


Technical Data:

Width: - mm

BSPP Female Thread: -

Type: -

Length: - mm

Female Thread: G 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A3 12

Part Number
A3 12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
BSPP Female Thread Type Length
(mm)
Female Thread Max. Operating Pressure
(bar)
Height
(mm)
Construction Operating pressure

3.53 €

10 7 Days ----G 1/2--Brass and nickel-plated brass0 to 15 bar

Loading...

  1. 1

This page is Equal Socket - A3, part number A3 12.
You can find the detail information about specifications and dimensions on part number A3 12.

Variation of this product

Part Number
A3 01
A3 12P2
A3 14
A3 14P2
A3 18
A3 34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
BSPP Female Thread Type Length
(mm)
Female Thread Max. Operating Pressure
(bar)
Height
(mm)
Construction Operating pressure

12.62 €

1 7 Days ----G 1--Brass and nickel-plated brass0 to 15 bar

7.55 €

1 7 Days 45G 1/2Pack of 2 equal sockets155-1540--

2.25 €

10 7 Days ----G 1/4--Brass and nickel-plated brass0 to 15 bar

5.00 €

1 7 Days 46G 1/4Pack of 2 equal sockets156-1525--

0.98 €

10 7 Days ----G 1/8--Brass and nickel-plated brass0 to 15 bar

5.52 €

10 7 Days ----G 3/4--Brass and nickel-plated brass0 to 15 bar

Tech Support